PMP9097

Low Cost Inverting Buck-Boost Provides -5A@100mA from +32V Input for Transmitter Reference Design

PMP9097

Design files

Overview

This inverting buck-boost converter implements a low cost integrated FET buck controller to generate a negative output voltage. The converter is designed with low cost and small area in mind.

Output voltage options PMP9097.1
Vin (Min) (V) 28
Vin (Max) (V) 34
Vout (Nom) (V) -5
Iout (Max) (A) .1
Output Power (W) .5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLVUA22.PDF (1158 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVRBA6.PDF (32 K)

Detailed schematic diagram for design layout and components

SLVRBA7.PDF (195 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Buck converters (integrated switch)

TPS541603.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP9097 Test Results Dec. 15, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos