Class 3 COT Buck Converter for PoE Application Reference Design
PMP9416
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP9416 reference design is a single output non-isolated buck power supply for PoE applications. It accepts a 48V nominal input and provides a 5V 1A output. The input can be varied from 33V to 57V. The design features the LM5160 synchronous buck converter with the benefit of diode emulated mode which can improve the light load efficiency as compared to FPWM (forced pulse width modulation) mode. The LM5160’s integrated MOSFETs and constant on time control minimize the external component count and enables a small power dense layout.

Features
  • Single 5V 1A output
  • Wide input voltage range of 33V to 57V
  • Provide 5W supply power
  • Small PCB size( 25mm*25mm)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9416.1
(Output Voltage 1)
Vin (Min) (V)33
Vin (Max) (V)57
Vout (Nom) (V)5
Iout (Max) (A)1
Output Power (W)5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous
POE

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5160  LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5160 Download Download
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 1004 12 Aug 2015
Design files (3)
Title Type Size (KB) Date
ZIP 40 12 Aug 2015
PDF 105 12 Aug 2015
PDF 115 12 Aug 2015

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles