CISPR 25 Class 5 Rated 10 W Reference Design for Automotive USB Charger System

(ACTIVE) PMP9496

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The PMP9496  reference design is a conducted EMI-optimized (CISPR 25 Class 5) 10 W design for  efficient automotive USB charger application utilizing the LM53603 regulator IC (2.1MHz fully-integrated synchronous buck for automotive application ) and TPS2549 USB switch(TPS2549-Q1 Automotive USB Charging Port Controller with Integrated Power Switch & Cable Compensation).  The design accepts wide input voltage range of 7Vin to 25Vin and provides the outputs of 5V@2.1A. It features a small size and is an inexpensive and more efficient solution customized for automotive USB charger application. The board dimension of the PMP9496 PCB is 2800mil * 4000mil. Four layer PCB was used for the design.

Features
  • 7V to 20Vin, output:5V@2.1A , 3.5 V to 36V IC Vin capability with Transient upto 42V
  • Complete design for USB charger with USB controller
  • In compliance with the CISPR 25 Class 5 conducted emissions standard, passing both AM & FM radio band tests
  • LM53603 and TPS2549- AEC-Q100 qualified version available.
  • TPS2549-Q1 Automotive USB Charging Port Controller with Integrated Power Switch & Cable Compensation

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9496.1
(Output Voltage 1)
PMP9496.2
(Output Voltage 2)
Vin (Min) (V)65
Vin (Max) (V)205
Vout (Nom) (V)55
Iout (Max) (A)32.1
Output Power (W)1510.5
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- SynchronousUSB Switch

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM53603-Q1  3.5 to 36Vin, 3 Ampere Synchronous DC-DC Converter for Automotive Applications  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS2549-Q1  USB Charging Port Controller  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM53603-Q1 Download
TPS2549-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 7815 18 Nov 2015
Design files (4)
Title Abstract Type Size (KB) Date
ZIP 231 18 Nov 2015
PDF 24 18 Nov 2015
PDF 560 18 Nov 2015
PDF 166 18 Nov 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs