PMP9667

Core Voltage Regulator for Enterprise SSD Storage Add On Card Controller ASIC Reference Design

PMP9667

Design files

Overview

The PMP9667 utilizes the TPS53513 DCAP3 Mode SWIFT step down dc-dc converter to power the SSD Controller ASIC core rail at 1Vout/8A with only 250mm2 of total power supply area, and 19 total components. This design meets the high power density, small form factor requirements of PCIE-based HDD and SSD Add on Cards.

Features
  • Integrated 13.8 and 5.9 mΩ MOSFETs With 8-A Continuous Output Current
  • DCAP3 control reduces power supply size to 250mm2 total area with 19 total components
  • 10.8V to 13.2V Input Voltage
  • 1V output at 8A  nominal current
  • 750KHz switching frequency
  • 86%  efficiency at 12V input, 1Vout at 8A
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU419.PDF (470 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR817.PDF (93 K)

Detailed schematic diagram for design layout and components

TIDR818.PDF (92 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR819.ZIP (1556 K)

Files used for 3D models or 2D drawings of IC components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS535131.5-V to 18-V, 8-A synchronous SWIFT™ buck converter

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP9667 Test Results Jun. 25, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos