PMP9720

48V-60Vdc Input, 12V/150W Active Clamp Forward - Reference Design

PMP9720

Design files

Overview

This reference design generates a 12V/13A output from 54V DC input.  The UCC2897A controls an active clamp forward converter power stage.  The low gate charge and low RDSon of the CSD18532Q5B, implemented as self-driven synchronous rectifiers, allow this design to achieve a max load efficiency over 95%.  The compact UCC27511 drivers simplify the gate drive circuitry for the synchronous rectifiers.

Features
  • High Efficiency (over 95%)
  • Generates regulated 12V bus for telecom or server applications
  • Low profile, less than 0.5 inches (12.5mm) max component height
  • Self-driven synchronous rectifiers reduce drive complexity
Output voltage options PMP9720.1
Vin (Min) (V) 47
Vin (Max) (V) 60
Vout (Nom) (V) 12
Iout (Max) (A) 13
Output Power (W) 156
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Active Clamp^Forward- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU539.PDF (4171 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRAK8.PDF (232 K)

Detailed schematic diagram for design layout and components

TIDRAK9.PDF (84 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRAL0.PDF (85 K)

Detailed overview of design layout for component placement

TIDRAL2.ZIP (706 K)

Files used for 3D models or 2D drawings of IC components

TIDC631.ZIP (227 K)

Design file that contains information on physical board layer of design PCB

TIDRAL1.PDF (399 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Low-side drivers

UCC275114-A/8-A single-channel gate driver with 5-V UVLO, split outputs, and 13-ns Prop delay

Data sheet: PDF | HTML
N-channel MOSFETs

CSD18532Q5B60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML
PWM controllers

UCC2897A110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Test report PMP9720 Test Results Sep. 18, 2014
Technical article Power Tips: How to measure frequency response in isolated supplies Mar. 01, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos