PMP9726

12Vin, 1.2V/1.7A Low Cost, Small Form Factor, Synchronous Buck Reference Design

PMP9726

Design files

Overview

This reference design generates a 1.2V output from a 12V input, using the TPS562209 synchronous buck converter.  This converter uses the DCAP2 control method to minimize output capacitance while eliminating feedback compensation components and still providing an excellent load transient response.  The converter switches at 650kHz.  The peak efficiency of this design is 83%.

Features
  • Ready to use DC/DC solution for 1.7A
  • Very generic design
Personal electronics
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU609.PDF (872 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRBE3.PDF (100 K)

Detailed schematic diagram for design layout and components

TIDRBE4.PDF (80 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRBE5.PDF (75 K)

Detailed overview of design layout for component placement

TIDRBE6.PDF (268 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS56220917 V Input, 2A Synchronous Step-Down Regulator in SOT-23

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP9726 Test Results Oct. 16, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos