PMP9753

Energy Buffering for Long-Life Battery Applications Reference Design

PMP9753

Design files

Overview

Long-Life Batteries like LiSOCl2 chemistry are unable to provide currents higher than e.g. 20mA. They furthermore suffer with reduced operation runtimes when higher currents are drawn. This application concept shows a proven reference design for a combination of TPS62740 and a Super-Capacitor powered by a long life primary cell. In this Reference Design, the Ultra-Low Quiescent Current Buck Converter TPS62740 charges a Supercapacitor to buffer energy for load peaks.

As seen at APEC

Features
  • Peak Power Assistance
  • Energy Buffering
  • Longer Battery Runtime
  • >15 years Operating Runtime
  • Efficient Super Capacitor Charging
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU628.PDF (1283 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRBO0.PDF (190 K)

Detailed schematic diagram for design layout and components

TIDRBO1.PDF (97 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC746.ZIP (195 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Buck converters (integrated switch)

TPS627402.2V-5.5V input, ultra-low-power 300mA step-down buck DCDC converter with 360nA Iq

Data sheet: PDF | HTML
P-channel MOSFETs

CSD23381F4-12-V, P channel NexFET™ power MOSFET, single LGA 0.6 mm x 1 mm, 175 mOhm, gate ESD protection

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 5
Type Title Date
Technical article European smart grid RF communication in Sub-1 GHz – part 4 May 02, 2016
Technical article Find your pot of gold—no luck required! Mar. 14, 2016
Technical article European smart grid RF communication in Sub-1 GHz - part 2 Jul. 09, 2015
Technical article How can you deliver 1W power from a 10 mW coin cell? Dec. 19, 2014
Test report PMP9753 Test Results Oct. 27, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos