PMP9755

Backup Power Solution Using Supercap with TPS61030 for Data Concentrator Circuit Reference Design

PMP9755

Design files

Overview

This reference design delivers a backup power circuit using a supercap with the boost converter TPS61030. In the low-power system that requires a backup switchover circuit at system's failure, a supercap together with TPS61030 could provide sufficient power to maintain data communication prior to the whole system's complete shutdown.

Features
  • Single Super Capacitor to Power RF Module
  • Extended System Operation Time
  • Seamless Transition Between Main Power and Capacitor Power
  • This Circuit is Tested on an Evaluation Board
Output voltage options PMP9755.1
Vin (Min) (V) 6
Vin (Max) (V) 528
Vout (Nom) (V) 5
Iout (Max) (A) .5
Output Power (W) 2.5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Synchronous

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU594.PDF (657 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRBG5.PDF (151 K)

Detailed schematic diagram for design layout and components

TIDRBG6.PDF (83 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRBG7.PDF (93 K)

Detailed overview of design layout for component placement

TIDRBG9.ZIP (1954 K)

Files used for 3D models or 2D drawings of IC components

TIDC721.ZIP (457 K)

Design file that contains information on physical board layer of design PCB

TIDRBG8.PDF (431 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Boost converters (integrated switch)

TPS610301.8Vin, 4-A Switch, 96% Efficient Boost Converter w/20µA Iq in TSSOP-16

Data sheet document-pdfAcrobat PDF open-in-new HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet document-pdfAcrobat PDF open-in-new HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report Backup Power Solution Using Supercap With TPS61030 for Data Concentrator Circuit Oct. 13, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos