Envelope-Tracking Power Supply Reference Design for Audio Power Amplifiers with TPS61088 PMP9774 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design delivers an envelope-tracking power supply circuit for audio power amplifier (PA) with TPS61088. By adding an audio envelope signal to the FB pin, the TPS61088’s output voltage can change in accordance with the envelope of the audio signal. So the TPS61088 provides a dynamically changing supply voltage to the PA. Thus the PA can always keep high efficiency in the whole output power range.

Features
  • 2.7-4.2V input voltage range
  • 5.5-11.75V output voltage range
  • The output voltage changes linearly with the amplitude of the input audio signal
  • Output voltage rise up from 5.5V to 11.75V within 1ms under a full range step up of the audio signal
  • Higher efficiency compared to that of the traditional fixed supply PA

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9774.1
(Output Voltage 1)
Vin (Min) (V)2.7
Vin (Max) (V)4.2
Vout (Nom) (V)5.5
Iout (Max) (A)2
Output Power (W)11
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
OPA4377  Low-Cost, Low Noise, 5.5MHz CMOS Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TPS61088  10-A Fully-Integrated Synchronous Boost Converter  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
OPA4377 Download Download
TPS61088 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 718 10 Sep 2015
Design files (6)
Title Type Size (KB) Date
ZIP 616 08 Dec 2015
ZIP 1536 08 Dec 2015
PDF 726 08 Dec 2015
PDF 128 08 Dec 2015
PDF 122 08 Dec 2015
PDF 353 08 Dec 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles