PMP9777

Getting Power from Earphone Jack Reference Design

PMP9777

Design files

Overview

This design is for powering a small system attached to a smartphone audio jack.  The reference design includes a charge pump and a boost converter. The charge pump is used to filter AC input into a DC voltage and the ultra-low quiescent current boost converter TPS610981 is used to generate a stable 3.3V.

Features

  • Low input voltage range
  • High efficiency boost converter
  • Small solution size

Output voltage options PMP9777.1
Vin (Min) (V) .4
Vin (Max) (V) 2.2
Vout (Nom) (V) 3.3
Iout (Max) (A) .001
Output Power (W) .0033
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Boost- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB35.PDF (909 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRJB9.PDF (65 K)

Detailed schematic diagram for design layout and components

TIDRJC0.PDF (245 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJC1.PDF (60 K)

Detailed overview of design layout for component placement

TIDRJC3.ZIP (6146 K)

Files used for 3D models or 2D drawings of IC components

TIDCBK2.ZIP (464 K)

Design file that contains information on physical board layer of design PCB

TIDRJC2.PDF (233 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS610981Low input voltage, 3.3-V output voltage, synchronous boost converter with integrated LDO

Data sheet: PDF | HTML
Comparators

LMV7271Single low voltage, push-pull comparator

Data sheet: PDF | HTML
MOSFETs

CSD17483F430-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6 mm, 260 mOhm, gate ESD protection

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report Getting Power from Earphone Jack Design Guide Nov. 18, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos