Multi-Rail, Low Iq Power Reference Design for Wearable Applications
PMP9792
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

Wearable applications like smart wristbands provide two main power rails to supply the wireless MCU, sensors, and the display. They are very tiny, and therefore require the smallest solution size possible. This reference design shows a full solution based on the TPS62770 multi-rail DC/DC converter, CC2650 wireless MCU, and a PMOLED display.

Features
  • Full adjustable Vout with TPS62770 dual output converter
  • Single-chip wearable power supply
  • Longer battery life due to ultra-low Iq
  • Bluetooth® Smart interface for smartphone interaction

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9792.1
(Output Voltage 1)
PMP9792.2
(Output Voltage 2)
Vin (Min) (V)2.52.5
Vin (Max) (V)5.55.5
Vout (Nom) (V)1.812
Iout (Max) (A).3.2
Output Power (W).542.4
Isolated/Non-IsolatedIsolatedIsolated
Input TypeDCDC
TopologyBuck- SynchronousBoost- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC2650  SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash  Wireless connectivity  Sample & Buy View Design Kits & Evaluation Modules
TPS62770  Tiny Single-chip Dual Solution with 360nA Iq Buck and up to 15V Boost in WCSP  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CC2650 Download Download
Download Download
Download Download
TPS62770 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 1648 30 Mar 2016
Design files (3)
Title Type Size (KB) Date
ZIP 399 18 Apr 2016
PDF 28 18 Apr 2016
PDF 187 18 Apr 2016

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles