powerSUITE - Digital Power Supply Design Software Tools for C2000™ MCUs
POWERSUITE
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Status

C2000WARE-DIGITALPOWER-SDK :
DigitalPower SDK for C2000 Real-time Controllers

Free



ACTIVE

CONTROLSUITE-ZIP :
Offline (ZIP) Installer

Free



ACTIVE

CONTROLSUITE :
Web (EXE) installer

Free



ACTIVE

Description

powerSUITE is a suite of digital power supply design software tools for Texas Instruments' C2000™ real-time microcontroller (MCU) family. powerSUITE(TM) helps power supply engineers drastically reduce development time as they design digitally-controlled power supplies based on C2000™ real-time control MCUs. Many power supply designers are transitioning from analog-based power supply designs to digital-based designs and intuitive tools are needed to assist in the evaluation phase, the development phase, and the testing phase of the design.

powerSUITE consists of three tools designed to help engineers more easily traverse through the different design stages of a digital power supply systems:

The Solution Adapter allows modification of existing code examples from TI’s C2000 digital power library and allows for configuration for a custom digital power board design.  This tool steps through the process of selecting the power topology to adapt, selecting the relevant options for that topology (such as magnetic values), and allowing for customization of those options to adapt the solution to a custom design.

The Compensation Designer allows the design of different styles of compensators (ex: PID, 2p2z, 3p3z) to achieve the desired closed loop performance.  This can be done using the measured plant data from the SFRA Tool or the modeled power stage as part of the Solution Adapter Tool. The coefficients that need to be programmed on the device are generated by the Solution Adapter and can be copied into the code directly.

The Software Frequency Response Analyzer (SFRA) enables the measurement of the open loop gain of a closed loop digitally controller power converter using software.  This makes measurement of the bandwidth, the gain margin, and the phase margin of your power supply design quick and easy.

Features
  • Simplifies the development, design and tuning of digital power converters
  • Includes software tools that enable adaption of code examples developed for TI development kits to custom design
    • Solution Adapter
    • Compensation Designer
    • Software Frequency Response Analyzer

To get started with powerSUITE:

  • For controlSUITE
    • Download the latest version of controlSUITE.
    • Open CCS and go to View>TI Resource Explorer.
    • Select controlSUITE and browse to the powerSUITE folder.
    • Click on one of the powerSUITE tool icons to get started.
    • Download Code Composer Studio™ IDE Note: powerSUITE requires CCS V6.1 or newer with GUI Composer support.  Customers using CCSv7 will need to install GC v1 Runtime into CCSv7 from the CCS App Center. This is a post-install step required before powerSUITE can be used.
  • For DigitalPower SDK
    • Download the latest version of the SDK
    • Install Code Composer Studio
    • Run Code Composer Studio and browse the TI Resource Explorer

Software development (4)

Name Part Number Software Type
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Driver or library 
powerSUITE Digital Power Supply Compensation Designer Tool for C2000™ MCUs  COMPENSATION_DESIGNER  IDE, configuration, compiler or debugger 
powerSUITE Digital Power Supply Solution Adapter Tool for C2000™ MCUs  SOLUTION_ADAPTER  IDE, configuration, compiler or debugger 
DigitalPower software development kit (SDK) for C2000™ MCUs  C2000WARE-DIGITALPOWER-SDK  Software development kit (SDK) 

Hardware development (2)

Name Part Number Tool Type
C2000 2 Phase Interleaved Power Factor Correction Kit with integrated power metering  TMDSILPFCKIT  Evaluation board 
Digital Power Buck Converter BoosterPack  BOOSTXL-BUCKCONV  Evaluation board 

TI Devices (12)

Part Number Name Product Family
TMS320F28020  C2000™ 32-bit MCU with 40 MHz, 32 KB Flash, 8 PWM  Microcontrollers (MCU) 
TMS320F28021  C2000™ 32-bit MCU with 40 MHz, 64 KB Flash  Microcontrollers (MCU) 
TMS320F28022  C2000™ 32-bit MCU with 50 MHz, 32 KB Flash, 8 PWM  Microcontrollers (MCU) 
TMS320F28023  C2000™ 32-bit MCU with 50 MHz, 64 KB Flash  Microcontrollers (MCU) 
TMS320F28026  C2000™ 32-bit MCU with 60 MHz, 32 KB Flash  Microcontrollers (MCU) 
TMS320F28026F  C2000™ 32-bit MCU with 60 MHz, 32 KB Flash, InstaSPIN-FOC  Microcontrollers (MCU) 
TMS320F28027  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash  Microcontrollers (MCU) 
TMS320F28027F  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, InstaSPIN-FOC  Microcontrollers (MCU) 
TMS320F28030  C2000™ 32-bit MCU with 60 MHz, 32 KB Flash  Microcontrollers (MCU) 
TMS320F28034  C2000™ 32-bit MCU with 60 MHz, 128 KB Flash  Microcontrollers (MCU) 
TMS320F28035  C2000™ 32-bit MCU with 60 MHz, 128 KB Flash, CLA  Microcontrollers (MCU) 
TMS320F28035-EP  C2000™ Enhanced Product 32-bit MCU with 60 MHz, 128 KB Flash, CLA  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles