Value Sound Bar Reference Design Kit
RDK-VALUE-SB
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This is a Value Soundbar reference design kit for Stereo or 2.1 applications, which can easily be reapplied for PC speakers, or MP3 Docks. This is a complete reference design, including all programming hardware required, so you can get to working within minutes, a prototype within hours, and production within 8 weeks on average!

The cost of build of the Value Soundbar Reference Design Kit is 30% less than the discrete solutions available in the market today. The design has a multitude of stuffing options, allowing developers to customise the product easily, without having to redesign the PCB. The software comes in two parts, firstly the MSP430 code (completely open source) and a code file for the home audio version of Purepath Studio.

TI integrates both the programmer for the MSP430 and a dedicated programmer for the PCM3070 and EEPROM.

Features
  • 1x Two Layer FR4 Printed Circuit board and two accessory pcb's (buttons & LCD's).
  • Analog, S/PDIF and USB inputs can be added/removed simply with pick and place BOM options
  • Optional headers for extra channel outputs (e.g. Extra DAC for line out subwoofer)
  • Compatible with the CC8520 Evaluation board for wireless Subwoofer transmitter.
  • Dedicated "programmer" board for in-circuit programming of the EEPROM and real-time modification of running code on the PCM3070
  • "Programmer" Board design and layout can be reused for production programming with the addition of pogo pins.
  • Includes SRS WOW HD™ as a standard feature with no additional cost to customers and a near-term roadmap to include TruVolume™ and TruSurround HD™


  •   




    TI Devices (1)

    Order samples, get tools and find more information on the TI products in this reference design.

    Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
    PCM3070  Stereo Audio Codec With Embedded miniDSP  Audio converters  Sample & Buy View Design Kits & Evaluation Modules

    CAD/CAE symbols

    Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
    PCM3070 Download Download

    Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

    Step 1: Download and install the free download.

    Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


    Technical documentation
    Datasheet (1)
    Title Type Size (KB) Date
    PDF 1895 19 Nov 2014
    User guide (1)
    Title Type Size (KB) Date
    PDF 935 03 Feb 2012
    White paper (1)
    Title Type Size (KB) Date
    PDF 116 02 Jan 2014
    Design files (1)
    Title Type Size (KB) Date
    ZIP 2691 31 May 2011
    Related Tools & Software

    Hardware development (1)

    Name Part Number Tool Type
    PCM3070RHBEVM-K Evaluation Module  PCM3070RHBEVM-K  Evaluation board 

    Software development (5)

    Name Part Number Software Type
    PurePath™ Studio graphical development environment  AICPUREPATH_STUDIO  IDE, configuration, compiler or debugger 


    Support & training

    Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

    Search answers from TI experts

    Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
    See terms of use.

    If you have questions about quality, packaging, or ordering TI products visit our Support page.

    Technical articles