RF430F5978EVM

Sub 1 GHz Transceiver, LF Wake Receiver/Transponder SoC eval Kit

RF430F5978EVM

Order now

Overview

The RF430F5978EVM, including the user software SLRC001, is a complete evaluation platform to evaluate the key features of the RF430F5978 transponder:

  • Sub 1-GHz Transceiver
  • 3D LF long range trigger/wake up function
  • Passive, batteryless transponder communication
  • Contactless LF 3D Antenna Resonant trimming
In a typical sequence, the MRD2EVM LF Transmitter sends a 64-Bit wake pattern. and As soon as the RF430F5978EVM board is within the supply range (typically ~ 2m with this set up, but it can reach up to 10m with an LF power transmitter) and detects a valid wake pattern, the microcontroller is activated.

The microcontroller will then measure the RSSI (Receive Signal Strength) of all 3 axes on the 3D LF antenna, interpret the orientation and distance of the device, measure the temperatufre, as well as the battery/system voltage, and send the information back via the onboard UHF Transceiver to the AP434R01 Access Point. The returned data will be visualized by the user software SLRC001, showing the signal strength on all 3 axes as well as temperature and supply voltage logging data.

A typical task for the RF430F5978EVM is to capture data from different sensors over time and, triggered by an LF wake up, transmit the stored data via the RF transceiver to an AP434 access point. The standard wake up/trigger function of the RF430F5978 is carried out by an LF signal which is generated by the microreader board MRD2EVM.

Depending on the LF antenna type/size and LF output power, the distance between the LF reader and the RF430F5978EVM can be up to 4m (13.12 feet). The RF430F5978 combines a CC430F6137 ultra-low-power microcontroller system-on-chip with an integrated 434 MHz transceiver and an LF 134 kHz front end. The devices features different peripherals targeted for a wide range of applications. The architecture is optimized to achieve extended battery life in portable measurement applications through its 5 low-power modes.

The CC430 family features an ultra-low-power 16-bit microcontroller with an integrated radio core, an optional 96-segment LCD controller, 12-bit ADC, comparator, universal serial interface (supports UART, SPI and I2C), 32KB flash memory, and 4KB RAM memory. Free software development tools are also available, such as TI’s Eclipse-based Code Composer Studio™ IDE and IAR Embedded Workbench.

Features
  • USB interface
  • Low-power operation (2.1V to 3.0V)
  • Supports programming and tuning of transponders
  • LF wake up communication
  • UHF transceiver communication
  • Supports CC430F6137 ultra-low-power microcontroller

  • MRD2EVM Microreader 2
  • AP434R01 access point
  • RF430F5978EVM
  • 3D LF antenna

Other wireless technologies
RF430F5978 RF430F59xx MSP430 SoC With Radio-Frequency Core and Low-Frequency Interface

Order & start development

Development kit

RF430F5978EVM — Sub 1 GHz Transceiver, LF Wake Receiver/Transponder SoC eval Kit

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

MRD2EVM Demonstration Sofware (Rev. A) — SCBC010A.ZIP (1307KB)

Firmware

RF430F5978EVM Firmware Version 1.1 — SLRC002.ZIP (278KB)

GUI for evaluation module (EVM)

RF430F5978EVM Software — SLRC001.ZIP (20572KB)

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* More literature RF430F5978EVM Quick Start Guide Jul. 14, 2014
* EVM User's guide RF430F5978EVM User's Guide Jul. 14, 2014
Certificate RF430F5978EVM EU Declaration of Conformity (DoC) Jan. 02, 2019
Application note RF430F5978EVM Optimized Power Consumption Mar. 03, 2015
More literature RF430F5978EVM Firmware Version 1.1 Jan. 28, 2015

Related design resources

Hardware development

EVALUATION BOARD
EM430F6137RF900 EM430F6137RF900 - 64-pin Target Development Board for CC430 MCUs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos