SK-AM64

AM64x starter kit for Sitara™ processor

SK-AM64

Order now

Overview

The AM64x starter kit is a stand-alone test and development platform that is ideal for accelerating the prototype phase of your next design. The kit includes: wired and wireless connectivity, three expansion headers, multiple boot options and flexible debug capabilities.

The starter kit is equipped with AM64x processor from TI and an optimized feature-set to allow the user to create commercial and industrial solutions using Ethernet-based, USB, and serial wired interfaces plus 2.4-GHz and 5-GHz wireless communications. Two 1-Gbps Ethernet Ports for wired connectivity are on-board, in addition to three expansion headers to expand the board’s functionality. Using standard serial protocols such as UART, I²C, and SPI, the starter kit can interface with a multitude of other devices, acting as a communications gateway. This starter kit enables evaluation by running Linux on the A53 cores, making it the central engine in a remote industrial communication network and suitable as a programmable logic controller or motion controller. The additional embedded emulation logic allows for emulation and debugging using standard development tools such as Code Composer Studio™ from TI.

To evaluate the full capability of A53 cores and R5F cores together, please see TMDS64GPEVM.

For development on only the R5F cores, please see the LP-AM243.

Features
  • Software: TI Processor SDK Linux/ RT Linux kernel, Yocto filesystem, out-of-box demos including Wi-Fi®
  • Processing: AM64x with 2x Arm Cortex-A53, 4x Arm Cortex-R5, 2x TI PRU_ICSSG
  • Dual-band Wi-Fi®, Bluetooth®/Bluetooth Low Energy 5.1 via WiLink™ 8 WL1837MOD module; 2x RJ-45 Ethernet 1000/100 Mbps
  • Connectivity: 1x Type A USB 3.1 gen1 (SuperSpeed), on-board XDS110 JTAG Emulator and 3x UARTs via micro-USB
  • Expansion and prototyping: 40-pin Raspberry Pi (RPI4) HATs, PRU-ICSSG Real-Time I/O, and TI-MCU headers
  • Storage: 2GB LPDDR4; Bootable interfaces on SK: removable uSD, USB, 16 MB OSPI, Ethernet, UART

  • SK-AM64 evaluation board
  • Not included: SD card, AC-DC adapter and USB-C cable

Wi-Fi products
WL1805MOD WiLink™ 8 single band, 2x2 MIMO Wi-Fi® module WL1835MOD WiLink™ 8 single band combo 2x2 MIMO Wi-Fi®, Bluetooth® & Bluetooth Smart module WL1837MOD WiLink™ 8 industrial dual band, 2x2 MIMO Wi-Fi®, Bluetooth® & Bluetooth Smart module
Download View video with transcript Video
Important note

SK-AM64 is a prototype evaluation module and is available in limited quantities.

We recommend new users select SK-AM64B for evaluation, which is the latest generation including high-security field-securable (HS-FS) silicon to customize keys and encryption for security applications and the new cost-effective TPS65219 and TPS65220 PMIC with integrated features.

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Get started with AM64x and Wi-Fi out of the box

View package
HARDWARE AND SOFTWARE PACKAGE

Get started with your gateway Linux + WiSun design out of box

View package

Order this hardware only

Evaluation board

SK-AM64 — AM64x starter kit for Sitara™ processor

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* User guides AM64x Starter Kit EVM Quick Start Guide 23 Jul 2021
* EVM User's guide AM64x SK EVM User's Guide (Rev. A) 24 May 2021
Application note Using LP8733xx and TPS65218xx PMICs to Power AM64x and AM243x Sitara Processors PDF | HTML 16 Feb 2022
Application note Powering the AM64xx With the LP8733xx PMIC PDF | HTML 15 Jul 2021
Technical article We designed a Linux gateway for you. Here’s how you can use it in your next building automation application. 18 May 2021
Certificate SK-AM64 EU RoHS Declaration of Conformity (DoC) (Rev. A) 26 Apr 2021

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-AM64X Software development kit for AM64x Sitara™ processors
APPLICATION SOFTWARE & FRAMEWORK
FNDRS-3P-LINUX Secure, customizable, Linux platform for building scalable IoT and Edge devices

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos