SK-AM68 is a prototype evaluation module available in limited quantities.
The SK-AM68 Starter Kit/Evaluation Module (EVM) is based on the AM68x vision SoC which includes an image signal processor (ISP) supporting up to 480MP/s, an 8 tera-operations-per-second (TOPS) AI accelerator, two 64-bit Arm® Cortex®-A72 CPUs, and support for H.264/H.265 video encode/decode. The SK-AM68x is an ideal choice for machine vision, traffic monitoring, retail automation, and factory automation.
The starter kit also includes two RPI 22-Pin CSI connector and two MIPI CSI-2 40-Pin expansion connectors for up to 8 cameras, making it suitable for a variety of embedded vision and AI applications on the edge. Our ISP can handle different lighting conditions in video streams by using HDR encoding for camera support. Our deep-learning accelerator enables classification and object detection at low latency and high frame rate.
Processor SDK AM68A software development kit (SDK) supports Linux application development. On-chip emulation logic allows for emulation and debugging using standard development tools such as Code Composer Studio™ (CCS).
SK-AM68 is a prototype evaluation module available in limited quantities.
Type | Title | Date | ||
---|---|---|---|---|
Certificate | SK-AM68 EU RoHS Declaration of Conformity (DoC) | 02 Feb 2023 | ||
User guide | SK-AM68 Process Starter Kit User's Guide | PDF | HTML | 05 Jan 2023 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.