SOLUTION_ADAPTER

powerSUITE Digital Power Supply Solution Adapter Tool for C2000™ MCUs

SOLUTION_ADAPTER

Overview

The Solution Adapter is one of several tools included in the powerSUITE Digital Power Supply Design Software Tools for C2000™ Microcontrollers.  The Solution Adapter allows you to modify existing code examples from TI digital power kits and configure them to run on a custom digital power design.  The graphical interface steps you through the process of selecting the solution to adapt, selecting the relevant options for that solution (like device and control mode), and customizing the solution for your design.

To get started using the Solution Adapter:

  1. Follow the steps on the powerSUITE  page.
  2. Click on the Solution Adapter icon inside powerSUITE. All of the TI kits supported by the powerSUITE framework are displayed here. Select the solution you are interested in.
  3. On the next page, select the CCS project you would like to import
  4. A dialog box will pop-up asking you to select the location to save the project.
    • Note: This location should reside outside of the controlSUITE file structure.
  5. A project will be created at this location for the solution selected and a GUI page from the project will appear inside CCS which will allow customization of the solution, for example changing the inductance value, changing the capacitance value, changing the build level, etc.
  6. For details on how to use the Solution Adapter with an existing TI development kit, you can refer to the user guide for the development kit and browse to the “Customize Solution Using powerSUITE” section.
  7. If you have questions, feel free to post them on the C2000 E2E Forum
Features
  • Graphical tool for creating digital control loop source code

  • The Solution Adapter Tool is included as part of powerSUITE

C2000 real-time microcontrollers
TMS320C2801 C2000™ 32-bit MCU with 100-MHz, 16 -kw ROM TMS320C2802 C2000™ 32-bit MCU with 100-MHz, 32 -kw ROM TMS320C28341 C2000™ 32-bit MCU with 200 MIPS, FPU, 196 KB RAM, EMIF TMS320C28342 C2000™ 32-bit MCU with 300 MIPS, FPU, 196 KB RAM, EMIF TMS320C28343 C2000™ 32-bit MCU with 200 MIPS, FPU, 260 KB RAM, EMIF TMS320C28343-Q1 Automotive C2000™ 32-bit MCU with 200 MIPS, FPU, 260 KB RAM, EMIF TMS320C28344 C2000™ 32-bit MCU with 300 MIPS, FPU, 260 KB RAM, EMIF TMS320C28345 C2000™ 32-bit MCU with 200 MIPS, FPU, 516 KB RAM, EMIF TMS320C28346 C2000™ 32-bit MCU with 300 MIPS, FPU, 516 KB RAM, EMIF TMS320C28346-Q1 Automotive C2000™ 32-bit MCU with 300 MIPS, FPU, 516 KB RAM, EMIF TMS320F2801 C2000™ 32-bit MCU with 100-MHz, 32-kb flash, 6 PWM TMS320F2801-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, 32 KB flash, 6 PWM TMS320F28015 C2000™ 32-bit MCU with 60 MHz, 32 KB flash, 8 PWM TMS320F28015-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash, 8 PWM TMS320F28016 C2000™ 32-bit MCU with 60 MHz, 32 KB flash, 8 PWM, CAN TMS320F28016-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash, 8 PWM, CAN TMS320F2802 C2000™ 32-bit MCU with 100 MHz, 64 KB flash, 6 PWM TMS320F2802-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, 64 KB flash, 6 PWM TMS320F28020 C2000™ 32-bit MCU with 40 MHz, 32 KB flash, 8 PWM TMS320F280200 C2000™ 32-bit MCU with 40 MHz, 16 KB flash TMS320F28021 C2000™ 32-bit MCU with 40 MHz, 64 KB flash TMS320F28022 C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28022-Q1 Automotive C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F280220 Piccolo Microcontroller TMS320F28023 C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28023-Q1 Automotive C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F280230 C2000™ 32-bit MCU with 40 MHz, 32 KB flash, 6 PWM TMS320F28026 C2000™ 32-bit MCU with 60-MHz, 32-kb flash TMS320F28026-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F280260 C2000™ 32-bit MCU with 50 MHz, 16 KB flash, 6 PWM TMS320F28027 C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F28027-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F280270 C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 6 PWM TMS320F28030 C2000™ 32-bit MCU with 60-MHz, 32-kb flash, 2 MSPS ADC TMS320F28030-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28031 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28031-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28032 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28032-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28033 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28033-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28034 C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28034-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28035 C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28035-EP C2000™ Enhanced Product 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28035-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28044 C2000™ 32-bit MCU with 100 MHz, 128 KB flash, 16 HRPWM TMS320F2806 C2000™ 32-bit MCU with 100 MHz, 64 KB flash, 12 PWM TMS320F2806-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, 64 KB flash, 12 PWM TMS320F28062 C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 52 KB RAM TMS320F28062-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 52 KB RAM TMS320F28062F C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, InstaSPIN-FOC TMS320F28062F-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, InstaSPIN-FOC TMS320F28063 C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 68 KB RAM TMS320F28064 C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 128 KB flash, 100 KB RAM TMS320F28065 C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 128 KB flash, 100 KB RAM TMS320F28065-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 128 KB flash, 100 KB RAM TMS320F28066 C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 68 KB RAM TMS320F28066-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 68 KB RAM TMS320F28067 C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 100 KB RAM TMS320F28067-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 100 KB RAM TMS320F28068F C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, InstaSPIN-FOC TMS320F28069 C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, CLA TMS320F28069-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, CLA TMS320F28069F C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-FOC TMS320F28069F-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-FOC TMS320F2808 C2000™ 32-bit MCU with 100-MHz, 128-kb flash, 12 PWM TMS320F2808-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, 128 KB flash, 12 PWM TMS320F2809 C2000™ 32-bit MCU with 100 MHz, 256 KB flash, 12 PWM TMS320F2809-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, 256 KB flash, 12 PWM TMS320F2810 C2000™ 32-bit MCU with 150 MHz, 128 KB flash TMS320F2810-Q1 Automotive C2000™ 32-bit MCU with 150 MHz, 128 KB flash TMS320F2811 C2000™ 32-bit MCU with 150 MHz, 256 KB flash TMS320F2811-Q1 Automotive C2000™ 32-bit MCU with 150 MHz, 256 KB flash TMS320F2812 C2000™ 32-bit MCU with 150 MHz, 256 KB flash, EMIF TMS320F2812-Q1 Automotive C2000™ 32-bit MCU with 150 MHz, 256 KB flash, EMIF TMS320F28232 C2000™ 32-bit MCU with 100 MIPS, 128 KB flash, EMIF, 12b ADC TMS320F28232-Q1 Automotive C2000™ 32-bit MCU with 100 MIPS, 128 KB flash, EMIF, 12b ADC TMS320F28234 C2000™ 32-bit MCU with 150 MIPS, 256 KB flash, EMIF, 12b ADC TMS320F28234-Q1 Automotive C2000™ 32-bit MCU with 150 MIPS, 256 KB flash, EMIF, 12b ADC TMS320F28235 C2000™ 32-bit MCU with 150 MIPS, 512 KB flash, EMIF, 12b ADC TMS320F28235-Q1 Automotive C2000™ 32-bit MCU with 150 MIPS, 512 KB flash, EMIF, 12b ADC TMS320F28332 C2000™ 32-bit MCU with 100 MIPS, FPU, 128 KB flash, EMIF, 12b ADC TMS320F28333 C2000™ 32-bit MCU with 100 MIPS, FPU, 512 KB flash, EMIF, 12b ADC TMS320F28334 C2000™ 32-bit MCU with 150 MIPS, FPU, 256 KB flash, EMIF, 12b ADC TMS320F28335 C2000™ 32-bit MCU with 150 MIPS, FPU, 512 KB flash, EMIF, 12b ADC TMS320F28335-Q1 Automotive C2000™ 32-bit MCU with 150 MIPS, FPU, 512 KB flash, EMIF, 12b ADC TMS320LF2402A 16-bit DSP, 40-MHz, 8-kw flash, 64-pin TMS320LF2403A 16-bit DSP, 40-MHz, 16-kw flash, 64-pin TMS320LF2406A 16-bit DSP, 40-MHz, 32-kw flash, 100-pin TMS320LF2407A 16-bit DSP, 40-MHz, 32-kw flash, 144-pin TMS320R2811 C2000™ 32-bit MCU with 150 MHz, 40 KB RAM TMS320R2812 C2000™ 32-bit MCU with 150 MHz, 40 KB RAM, EMIF TMS320R2812-Q1 Automotive C2000™ 32-bit MCU with 150 MHz, 40 KB RAM, EMIF
Daughter card
BOOSTXL-BUCKCONV Digital Power Buck Converter BoosterPack
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Technical article Demystifying the digital power compensator design process 16 Mar 2015

Related design resources

Software development

DRIVER OR LIBRARY
CONTROLSUITE controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers SFRA powerSUITE Digital Power Supply Software Frequency Response Analyzer Tool for C2000™ MCUs
IDE, CONFIGURATION, COMPILER OR DEBUGGER
POWERSUITE powerSUITE - Digital Power Supply Design Software Tools for C2000™ MCUs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos