SPRC199

OMAP5912 Chip Support Library (CSL)

SPRC199

Downloads

Overview

The Chip Support Library (CSL) provides an application programming interface (API) used for configuring and controlling the DSP and ARM on-chip peripherals for ease of use, compatibility between various OMAP devices and hardware abstraction. This will shorten development time by providing standardization and portability. The functions listed in the features section are specifically designed for OMAP5912.
Features

The release is provided as two sets of zip files.

The product zip file csl_OMAP5912_v3_00_13_00.zip contains the following files:

  • All headers for ARM and DSP.
  • ARM and DSP CSL libraries.
  • Release examples for ARM and DSP with documentation.
  • Documentation for ARM and DSP CSL.

The source zip file csl_OMAP5912_src_v3_00_13_00.zip contains the following files:
  • All headers for ARM and DSP CSL.
  • All CSL source files for ARM and DSP.

Downloads

Driver or library

SPRC199 OMAP5912 Chip Support Library (CSL)

Supported products & hardware

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Application note Migrating from CSL 2.x to CSL 3.x Jan. 26, 2006

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos