TAS5162DDV6EVM2

TAS5162DDV6 Evaluation Module (EVM)

TAS5162DDV6EVM2

Order now

Overview

The TAS5162DDV6EVM2 PurePath Digital™ customer evaluation module demonstrates the integrated circuits TAS5162DDV and TAS5518PAG from Texas Instruments.

The TAS5162DDV is a high-performance, integrated stereo Digital Amplifier Power Stage designed to drive 6-Ω speakers at up to 210 W per channel. The device incorporates PurePath Digital™ technology and is designed to be used with PurePath Digital™ modulators. This system requires only a simple passive demodulation filter to deliver high-quality, high-efficiency audio amplification.

TAS5518PAG is a high performance 32-bit (24-bit input) multi channel PurePath Digital™ Pulse Width Modulator (PWM) based on Equibit™ technology with fully symmetrical AD modulation scheme. The device also has Digital Audio Processing (DAP) that provides 48-bit signal processing, advanced performance and a high level of system integration. The device has interfaces for headphone output and Power Supply Volume Control (PSVC).

This EVM is configured with 4 BTL channels and 1 PBTL (parallel BTL) channel for the subwoofer channel.

This EVM, together with a TI input-USB board, is a complete 5 channels + subwoofer line output digital audio amplifier system which includes digital input (S/PDIF), analog inputs, interface to PC and DAP features like digital volume control, input and output mixers, automute, tone controls, loudness, EQ filters and dynamic range compression (DRC). There are configuration option for power stage failure protection and a mini-jack connector for headphone.

This 5 channel system + subwoofer line output is designed for home theater applications such as A/V receivers, DVD receivers, DVD mini-component systems or home theater in a box (HTIB).

Features
  • 5/6 channel PurePath Digital™ evaluation module (double-sided plated-through PCB layout)
  • Subwoofer Line Output (LFE Output)
  • Self-contained protection system (short-circuit and thermal
  • Standard I²S and I²C / Control connector for TI input board
  • Double-sided plated-through PCB layout

Included:

  • Populated EVM Board
  • Populated Interface Board
  • IDC, PSU and USB Cables
Speaker amps
TAS5162 160-W stereo, 300-W mono, 0- to 52.5-V supply, PWM input Class-D audio amplifier
Download View video with transcript Video

Order & start development

Evaluation board

TAS5162DDV6EVM2 — TAS5162DDV6 Evaluation Module (EVM)

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

SLAC318 — TAS5518 PurePath(TM) GUI Version 4.0

Supported products & hardware
Download

SLAC318 TAS5518 PurePath(TM) GUI Version 4.0

close
Latest version
Version: 01.00.00.00
Release date: 08 Sep 2009

Checksum
Products
PWM modulators
TAS5518 8 Channel Digital Audio PWM Processor
Hardware development
Evaluation board
TAS5162DDV6EVM2 TAS5162DDV6 Evaluation Module (EVM) TAS5162DKD6EVM TAS5162DKD6 Evaluation Module (EVM)

Release Infomation

The design resource accessed as www.ti.com/lit/zip/slac318 or www.ti.com/lit/xx/slac318/slac318.zip has been migrated to a new user experience at www.ti.com/tool/download/SLAC318. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TAS5162DDV6EVM2 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TAS5162DDV6EVM2 - User Guide (Rev. A) 13 Jun 2007

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos