THS3491DDA Evaluaton Module
THS3491DDAEVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The THS3491DDA evaluation module (EVM) is used to evaluate the THS3491 device, which is a highspeed, high-voltage and low-distortion current-feedback amplifier in an 8-pin DDA package. The EVM is designed to quickly and easily demonstrate the functionality and performance of THS3491 in a gain of 5 V/V, driving an equivalent RLOAD = 100 Ω. The EVM is ready to connect to power supplies, signal source, and test instruments through the use of onboard connectors. The board is setup for single-ended input and output operation for interfacing with 50-Ω test equipment.

Features
  • Configured for split-supply operation and easily modified for single supply
  • Designed for single-ended 50-Ω input and output connection
  • Configured for non-inverting gain of 5 V/V configuration and easily modified for inverting gain configuration
  • Simple interface to the inputs and outputs through the SMA connectors
  • Heat-sink on the bottom of the board to help with the overall device thermal dissipation for high output voltage swings

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

THS3491DDAEVM:
THS3491DDA Evaluaton Module

$249.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
User guides (1)
Title Type Size (KB) Date
PDF 536 08 Aug 2017
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
THS3491  900-MHz, High Power Output, Current Feedback Amplifier  Operational amplifiers (op amps) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles