THS4505EVM

THS4505 Evaluation Module

THS4505EVM

Order now

Overview

The THS4505EVM provides a platform for developing high speed fully differential amplifier application circuits. It is populated with components to demonstrate fully differential operation. The user needs to only add power, input signal, and test instruments to operate the EVM. The user can change the feedback and gain resistors to change the gain. The device datasheet has a list of recommended resistor values.

Features
  • Power Supply: single 5Vdc, dual +/-5 Vdc
  • Inputs/Outputs can be configured as single-ended, or fully-differential, independently
  • Input impedance is 50W
  • Output Transformer
  • Load resistance of 800W reflected through the transformer
  • Antialiasing and low pass filter footprints
  • Connections: Vs-, GND, Vs+, Vin+, Vin-, Vout+, Vout-, Vocm, Powerdown, and testpoints
  • Input and Output signals are via SMA connectors, and power connectors are via banana plugs
Fully differential amplifiers
THS4505 Wideband, Low-Distortion Fully Differential Amplifier

Order & start development

Evaluation board

THS4505EVM – THS4505 Evaluation Module

Out of stock on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* User guide THS4505EVM Jun. 19, 2002

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos