THS7364EVM
THS7364 Evaluation Module
THS7364EVM
Overview
The THS7364EVM is an evaluation module for the THS7364 in the PW (20-lead TSSOP) package. The THS7364EVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output termination. The THS7364 evaluation module (EVM) User's Guide is included within the Product Datasheet.
Features
- Configured with 75 ohms input/output impedance
- Single Supply: 2.7V to 5V Decoupling capacitors
- Connectors: Vs+, GND, INPUT, OUTPUT and test points
- Input and output connectors support both BNC and RCA/S-video connections
- Four Jumpers allow device configuration for SD-disable, FHD-Disable, SD-bypass, FHD-bypass
Order & start development
Evaluation board
THS7364EVM – THS7364 Evaluation Module
Technical documentation
No results found. Please clear your search and try again.
View all 2
Type | Title | Date | |
---|---|---|---|
More literature | THS7364EVM EU Declaration of Conformity (DoC) | Jan. 02, 2019 | |
Datasheet | 6-Channel Video Amplifier with 3 SD and 3 Full-HD Filters with 6-dB Gain datasheet | Aug. 06, 2010 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.