THS7368EVM Evaluation Module

(ACTIVE) THS7368EVM

Description & Features

Technical Documents

Support & Training

Order Now



Description

View   View THS7368EVM

The THS7368EVM is an evaluation module for the THS7368 in the PW (20-lead TSSOP) package.

The THS7368EVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output termination.

The THS7368 evaluation module (EVM) User's Guide is included within the Product Datasheet.

Features
  • Configured with 75 ohms input/output impedance
  • Single Supply: 2.7V to 5V
  • Decoupling capacitors
  • Connectors: Vs+, GND, INPUT, OUTPUT and test points
  • Input and output connectors support both BNC and RCA/S-video connections
  • Six Jumpers allow device configuration for SD-disable, SF-Disable, SD-bypass, SF-bypass, and filter selections

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

THS7368EVM:
THS7368EVM Evaluation Module

$149.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1547 18 Dec 2009
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 38 02 Jan 2019 0

TI Devices (1)

Part Number Name Product Family
THS7368  6-Ch Video Amp w/ 3-SD & 3-SD/ED/HD/Full-HD Filters & 6-dB Gain  Special function amplifiers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs