TIDA-00006

Headset Detection Switch to Detect 3-Pole or 4-Pole 3.5mm Accessories

TIDA-00006

Design files

Overview

This reference design is for autonomous audio headset switch applications. Some audio headsets have integrated analog microphones. The GND and MIC connections on the audio jack connector may be swapped depending on the manufacturer. This design has the ability to detect the presence of an analog microphone on the audio headset, detect the pin configuration of the MIC and Ground pins, and switch the system MIC pin to the correct audio jack connector. This allows the customer's audio solution to work seamlessly with headsets from all manufacturers.

Features
  • VDD range = 2.6V to 4.7V with Ground FET switches (60mΩ typ RON)
  • Detection initiated by external trigger pin
  • Supports FM signal transmission through the ground FETs
  • Reduction of click/pop noise
  • THD (Mic): 0.002% Typical
  • 8-kV Contact Discharge (IEC 61000-4-2) ESD rating for Sleeve, Ring2 and Tip

??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR023.PDF (61 K)

Detailed schematic diagram for design layout and components

TIDR024.PDF (194 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC047.ZIP (374 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Audio switches

TS3A226AEAudio jack switch with reduced GND switch Ron & FM capability

Data sheet: PDF

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos