1-4 Cell Li+ Battery SMBus Charge Controller Reference Design
TIDA-00039
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Description
This reference design is a complete charger module for evaluating a multi-cell synchronous notebook turbo boost charge using the bq24735 devices. It is designed to deliver up to 4 A of charge current to Li-ion or Li-polymer applications. The charge current is programmable by SMBus interface through the EV2300 interface board. The reference design does not include the EV2300 interface board. In order to evaluate the this solution, a user must order the EV2300 interface board separately.
See the Important Notice and Disclaimer covering reference designs and other TI resources.