Aptina™ Automotive Camera Module Reference Design
TIDA-00098
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The reference design is an automotive camera module solution with Aptina image sensor and processor, and TI FPD-Link III serializer. The module features the AR0132AT 1.2Mp image sensor, the AP0101AT image signal processor (ISP) from Aptina, and the LM34919C, TPS62231 buck regulator and DS90UB913A-Q1 FPD-Link III serializer from Texas Instruments. The combination offers a compact two-board automotive camera solution. Only one single coaxial cable is needed for the camera data/control signal transmission and input power supply.

Features
  • A complete automotive camera module reference design
  • Small form factor, two 32x32mm stacked boards
  • Single coaxial cable connection, input power and FPD-Link III signal on one coaxial cable
  • Wide operation range from 4.7V to 42V, suitable for 12V car battery system
  • Aptina AR0132AT 1.2Mp image sensor, AP0101AT image signal processor

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DS90UB913A-Q1  25- to 100-MHz, 10-bit & 12-bit FPD-Link III serializer  FPD-Link SerDes  Sample & Buy View Design Kits & Evaluation Modules
LM34919C-Q1  Automotive 4.5-50V Wide Vin 600mA 2.6MHz Ultra-Small Constant On-Time Non-Synchronous Buck Regulator  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DS90UB913A-Q1 Download
LM34919C-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 683 27 Feb 2014
Selection guides (1)
Title Type Size (KB) Date
PDF 3565 08 Jul 2014
Design files (7)
Title Type Size (KB) Date
ZIP 473 27 Feb 2014
ZIP 444 27 Feb 2014
PDF 212 27 Feb 2014
PDF 206 27 Feb 2014
PDF 66 27 Feb 2014
PDF 180 27 Feb 2014
PDF 104 27 Feb 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles