TIDA-00098

Aptina™ Automotive Camera Module Reference Design

TIDA-00098

Design files

Overview

The reference design is an automotive camera module solution with Aptina image sensor and processor, and TI FPD-Link III serializer. The module features the AR0132AT 1.2Mp image sensor, the AP0101AT image signal processor (ISP) from Aptina, and the LM34919C, TPS62231 buck regulator and DS90UB913A-Q1 FPD-Link III serializer from Texas Instruments. The combination offers a compact two-board automotive camera solution. Only one single coaxial cable is needed for the camera data/control signal transmission and input power supply.

Features
  • A complete automotive camera module reference design
  • Small form factor, two 32x32mm stacked boards
  • Single coaxial cable connection, input power and FPD-Link III signal on one coaxial cable
  • Wide operation range from 4.7V to 42V, suitable for 12V car battery system
  • Aptina AR0132AT 1.2Mp image sensor, AP0101AT image signal processor
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU239.PDF (725 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR422.PDF (104 K)

Detailed schematic diagram for design layout and components

TIDR423.PDF (180 K)

Detailed schematic diagram for design layout and components

TIDR424.PDF (66 K)

Detailed schematic diagram for design layout and components

TIDR426.PDF (206 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR428.PDF (212 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC295.ZIP (444 K)

Design file that contains information on physical board layer of design PCB

TIDC296.ZIP (473 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM34919C-Q1Automotive 4.5-50V Wide Vin 600mA 2.6MHz Ultra-Small Constant On-Time Non-Synchronous Buck Regulator

Data sheet: PDF
FPD-Link SerDes

DS90UB913A-Q125- to 100-MHz, 10-bit & 12-bit FPD-Link III serializer

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report TIDA-00098 Test Results Feb. 27, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos