WVGA Digital Video SerDes for Automotive TFT LCD Displays w/ DVP Interface
TIDA-00137
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Description
The TIDA-00137 reference design is a high speed serial video interface to connect a remote automotive WVGA TFT LCD display with DVP (LVCMOS) Interface to a video processing system. It uses TIs FPD-Link II SerDes technology to transmit uncompressed video data over shielded twisted pair cable. Application examples are rear seat entertainment systems, automotive clusters, Head Unit Display. This design incorporates the DS90UR241-Q1 and DS90UR124-Q1 boards together to create the solution.
Features
- Support s WVGA x 60 Hz data rates
- Support DVP (LCMOS) Interface
- Built In Self-Test (BIST) ASIL B Applications
- Automotive AEC-Q100 Serialilzer and Deserializer
See the Important Notice and Disclaimer covering reference designs and other TI resources.