Automotive Capacitive Pressure Sensor Interface
TIDA-00149
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This TIDA-00149 reference design utilizes a fully integrated SOC (System on a Chip) as an interface device for piezoresistive, strain gauge and capacitive sense elements. The device incorporates the analog front end that directly connects to the sense element and has voltage regulators and oscillator. The device also includes sigma-delta analog-to-digital converter, 2 DAC outputs, 8051 WARP core microprocessor and OTP memory. Sensor compensation algorithms can be implemented in software which enables a fully configurable system that can be modified to support multiple sensor elememts. This design incorporates the PGA400Q1EVM board to create the solution.

Features
  • Single +12 VDC power-supply input for basic operation where 12V bucks down to 5V for the PGA400
  • On-board resistive and capactive sensor simulators  
  • PC Control with a GUI and USB Communication Board 
  • One-Wire-Interface (OWI) Activation and Communication circuitry

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files



Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 576 02 May 2014
PDF 239 02 May 2014
Design files (4)
Title Type Size (KB) Date
ZIP 1253 02 May 2014
ZIP 1331 02 May 2014
PDF 164 02 May 2014
PDF 345 02 May 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles