Automotive Capacitive Pressure Sensor Interface

(ACTIVE) TIDA-00149

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This TIDA-00149 reference design utilizes a fully integrated SOC (System on a Chip) as an interface device for piezoresistive, strain gauge and capacitive sense elements. The device incorporates the analog front end that directly connects to the sense element and has voltage regulators and oscillator. The device also includes sigma-delta analog-to-digital converter, 2 DAC outputs, 8051 WARP core microprocessor and OTP memory. Sensor compensation algorithms can be implemented in software which enables a fully configurable system that can be modified to support multiple sensor elememts. This design incorporates the PGA400Q1EVM board to create the solution.

Features
  • Single +12 VDC power-supply input for basic operation where 12V bucks down to 5V for the PGA400
  • On-board resistive and capactive sensor simulators  
  • PC Control with a GUI and USB Communication Board 
  • One-Wire-Interface (OWI) Activation and Communication circuitry

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

PGA400Q1EVM :
PGA400-Q1 evaluation module

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
PGA400-Q1  Automotive programmable-sensor signal conditioner with microcontroller  Specialty sensors  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
PGA400-Q1 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (3)
Title Abstract Type Size (KB) Date
PDF 1218 20 Aug 2014
PDF 576 02 May 2014
PDF 239 02 May 2014
Design files (3)
Title Abstract Type Size (KB) Date
ZIP 1331 02 May 2014
PDF 164 02 May 2014
PDF 345 02 May 2014
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs