Automotive Resistive Pressure Sensor Interface Reference Design
TIDA-00150
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This TIDA-00150 Design provides reference documentation on the PGA400-Q1 which will allow customers to quickly evaluate the automotive qualified PGA400-Q1 System on Chip (SoC) as an interface for their automotive resistive pressure sensor applications. The PGA400-Q1 has a built-in configurable Analog Front-End (AFE) with diagnostics, Sigma-Delta ADC, DACs, SPI, I2C, and a One-Wire Interface (OWI). Also with an integrated 8051 MCU and OTP memory, this chip enables a fully configurable system that can be easily matched to multiple automotive resistive pressure sensor applications. This design incorporates the PGA400Q1EVM board to create the solution.

Features
  • Full SoC with Chopper-stabilized AFE for Resistive Bridge Sensors and integrated 8051 core allowing high level of customization and reduced system complexity
  • Can serve multiple automotive pressure sensor applications as a platform product
  • Algorithms for compensating the sensor’s non-idealities can easily be implemented in software
  • On chip temperature sensor with 10 bit ADC allows for direct signal conditioning and compensation for the sensor's actual temperature environment 
  • Includes test data demonstrating capabilities of PGA400-Q1 to enable quick evaluation of product’s performance
  • AEC-Q100 Qualified

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files



Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 187 02 May 2014
PDF 578 02 May 2014
Design files (4)
Title Type Size (KB) Date
ZIP 1253 02 May 2014
ZIP 1331 02 May 2014
PDF 164 02 May 2014
PDF 932 02 May 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles