Automotive Acoustic Knock Sensor Interface
TIDA-00152
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This TIDA-00152 reference design utilizes a dual-channel, signal processing IC for detection of premature detonation in combustion (gasoline) engines. The heart of this design is the TPIC8101 that serves as an interface between acoustical sensors or accelerometers and automobile engine management systems. Programmable features on this device include the selection of engine knock detection sensitivity, engine resonance frequency, and sampling rate control of on-board ADC and DAC in signal processing chain. These features allow the TPIC8101 to be a flexible interface that can adapt to cost and/or processing time constraints of the customer.

Features
  • 2 channel device (cars usually have two knock sensors)
  • Programmable features (gain, bpf center freq, input freq pre-scalar)
  • Broad uC selection (nine selectable external clock frequencies)
  • Full SoC (can be used for general analog signal processing)
  • Xtal-less solution (providing there is a clock from the MCU)
  • AEC-Q100

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPIC8101  Vibration and Engine Knock Sensor Interface  Interface  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPIC8101 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (3)
Title Type Size (KB) Date
PDF 346 11 Apr 2014
PDF 308 11 Apr 2014
PDF 575 11 Apr 2014
Design files (3)
Title Type Size (KB) Date
ZIP 109 11 Apr 2014
PDF 107 11 Apr 2014
PDF 340 11 Apr 2014
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles