Automotive eCall Reference Design TIDA-00159 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

TIDA-00159 is a reference design for vehicles equipped with eCall systems which has the capability to enable phone calls to an emergency service center in the event of an accident. Customers can accelerate the design of their eCall systems by taking advantage of a complete reference design comprised of analog AEC-Q100 qualified integrated circuits (ICs) from TI. This design creates a robust, low cost solution that is scalable with flexible power operations which allows the system to be powered from the main car battery or the back-up cell battery.

Note: TIDA-00159 is the second generation eCall reference design and it replaces the previous version TI Design AUTO-ECALL-REF

Features
  • The TPS43330-Q1 pre-boost circuit supports automotive start/stop and boosts back-up battery supply voltage, allowing operation down to 2V at the input
  • The TAS5421-Q1 delivers 10W output power at 8 Ohms which translates to clear and loud audio. The audio amplifier also features integrated diagnostics to increase the safety level
  • The components offered in this system provide load dump protection against input transients up to 40V
  • Can sustain a 10-15 minute phone call in emergency situations
  • Software features a set of AT commands that can be implemented through the RS-232 serial connection with the modem

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18532Q5B  60-V, N-Channel NexFET™ Power MOSFET  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
CSD18534Q5A  60V N-Channel NexFET Power™ MOSFET  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
MSP430F2232  16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 512B RAM  MSP430 ultra-low-power MCUs  Sample & Buy View Design Kits & Evaluation Modules
TAS5421-Q1  22-W Analog Input Mono Channel Automotive Class-D Audio Amplifier With Load Dump and I2C Diagnostics  Audio amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TPS43330-Q1  Automotive 2V to 40V Low Iq Single Boost & Dual Synchronous Buck Controller  Power management  Not Available View Design Kits & Evaluation Modules
TRS3223-Q1  Automotive Catalog 3-V To 5.5-V Multichannel RS-232 Line Driver/Receiver With +/- 15-kV ESD  Interface  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18532Q5B VSON-CLIP (DNK)| 8 Download -
CSD18534Q5A VSONP (DQJ)| 8 Download
MSP430F2232 Download -
Download Download
Download -
TAS5421-Q1 Download
TPS43330-Q1 Download -
TRS3223-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 1437 20 Sep 2016
PDF 406 17 Jul 2014
Design files (6)
Title Type Size (KB) Date
ZIP 3770 17 Jul 2014
ZIP 19177 17 Jul 2014
ZIP 1968 17 Jul 2014
PDF 68 17 Jul 2014
PDF 99 17 Jul 2014
PDF 496 17 Jul 2014
More literature (1)
Title Type Size (KB) Date
ZIP 74236 27 Sep 2017
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles