Isolated Current Shunt and Voltage Measurement Reference Design for Motor Drives
TIDA-00171
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This evaluation kit and reference design implements the AMC130x reinforced isolated delta-sigma modulators along with integrated Sinc filters in the C2000™ TMS320F28377D Delfino™ microcontroller. The design provides an ability to evaluate the  performance of these measurements: three motor currents, three inverter voltages and the DC Link voltage.  Provided in the kit is firmware to configure the Sinc filters, set the PLL frequency and receive data from Sinc filters. A versatile run-time GUI is also provided to help the user validate the AMC130x performance and supports configuration changes to Sinc filter parameters in the Delfino controller.

Features
  • Isolated shunt feedback measurements of 3-phase motor currents and voltages using the new AMC130x reinforced isolated delta-sigma modulator
  • Integrated Sinc3 digital filters using new C2000™ F2837xD Dual-core Delfino™ microcontroller
  • Calibrated accuracy of ±0.2%, uncalibrated accuracy <2%
  • <4uSec response time for fault protection
  • Run-time GUI for complete performance analysis of modulator clock, sinc filter parameters, and currrent and voltage waveforms
  • Tested for IEC61800 (EMC requirements)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (35)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
AMC1304M05  Reinforced Isolated Modulator With LDO Regulator, ±50mV Input, and CMOS Interface  Isolation  Sample & Buy View Design Kits & Evaluation Modules
AMC1304M25  Reinforced Isolated Modulator With LDO Regulator, ±250mV Input, and CMOS Interface  Isolation  Sample & Buy View Design Kits & Evaluation Modules
AMC1305M05  Reinforced Isolated Modulator With ±50mV Input and CMOS Interface  Isolation  Sample & Buy View Design Kits & Evaluation Modules
AMC1305M25  Reinforced Isolated Modulator With ±250mV Input and CMOS Interface  Isolation  Sample & Buy View Design Kits & Evaluation Modules
CDCE906  167-MHz, LVCMOS, programmable 3-PLL clock synthesizer / multiplier / divider  Clocks & timing  Sample & Buy View Design Kits & Evaluation Modules
DAC8564  16-bit, quad channel, ultra-low glitch, vout DAC with 2.5V, 2ppm/C int. ref. with reset to midsca  Digital-to-analog converters (DACs)  Sample & Buy View Design Kits & Evaluation Modules
INA826  Precision, 200-μA Supply Current, 36-V Supply Instrumentation Amplifier  Amplifiers  Sample & Buy View Design Kits & Evaluation Modules
LP38798  800-mA, 20-V, low-noise, high-PSRR, adjustable low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
OPA211  1.1nV/rtHz Noise, Low-Power, Precision Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
REF3012  1.25-V, 50-ppm/°C, 50-µA in 3-pin SOT-23 package series (bandgap) voltage reference  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
SN6501  Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies  Power for signal isolators  Sample & Buy View Design Kits & Evaluation Modules
TLV704  150-mA, 24-V, ultra-low-IQ, low-dropout voltage regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28075  C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM  Microcontrollers (MCUs)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28075-Q1  Automotive C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM  Microcontrollers (MCUs)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28076  C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, CLB, SDFM  Microcontrollers (MCUs)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28374D  C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC  Microcontrollers (MCUs)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28374S  C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC  Microcontrollers (MCUs)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28375D  C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC  Microcontrollers (MCUs)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28375S  C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC  Microcontrollers (MCUs)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28375S-Q1  Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC  Microcontrollers (MCUs)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28376D  C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC  Microcontrollers (MCUs)  Not Available View Design Kits & Evaluation Modules
TMS320F28376S  C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC  Microcontrollers (MCUs)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28377D  C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC  Microcontrollers (MCUs)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28377D-EP  C2000™ Enhanced Product 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1 MB flash, EMIF, 16b ADC  Microcontrollers (MCUs)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28377D-Q1  Automotive C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC  Microcontrollers (MCUs)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28377S  C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC  Microcontrollers (MCUs)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28377S-Q1  Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC  Microcontrollers (MCUs)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28378D  C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC  Microcontrollers (MCUs)  Not Available View Design Kits & Evaluation Modules
TMS320F28378S  C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC  Microcontrollers (MCUs)  Not Available View Design Kits & Evaluation Modules
TMS320F28379D  C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC  Microcontrollers (MCUs)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28379D-Q1  Automotive C2000™ 32-bit MCU w/ 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC  Microcontrollers (MCUs)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28379S  C2000™ 32-bit MCU with 400-MIPS, 1x CPU, 1x CLA, FPU, TMU, 1024-KB flash, CLB, EMIF and 16-b ADC   Microcontrollers (MCUs)  Sample & Buy View Design Kits & Evaluation Modules
TPS54232  3.5V to 28V Input, 2A, 1MHz Step-Down Converter with Eco-mode  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS55340  5-A, 40-V, wide VIN boost, flyback, & SEPIC converter  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS7A30  200-mA, low-noise, high-PSRR, negative, adjustable low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
AMC1304M05 Download Download
AMC1304M25 Download Download
AMC1305M05 Download Download
AMC1305M25 Download Download
CDCE906 Download Download
DAC8564 Download Download
INA826 Download Download
Download Download
Download Download
LP38798 Download
OPA211 Download Download
Download Download
Download Download
REF3012 Download Download
SN6501 Download Download
TLV704 Download Download
TMS320F28075 Download Download
Download Download
TMS320F28075-Q1 Download
Download
TMS320F28076 Download
Download
TMS320F28374D Download Download
Download Download
TMS320F28374S Download Download
Download Download
Download Download
TMS320F28375D Download
Download Download
Download Download
TMS320F28375S Download
Download Download
Download Download
Download Download
TMS320F28375S-Q1 Download
TMS320F28376D Download Download
Download Download
TMS320F28376S Download Download
Download Download
Download Download
TMS320F28377D Download Download
Download Download
TMS320F28377D-EP Download
TMS320F28377D-Q1 Download
Download
TMS320F28377S Download Download
Download Download
Download Download
TMS320F28377S-Q1 Download
Download
Download
TMS320F28378D Download
TMS320F28378S Download
Download
TMS320F28379D Download Download
Download Download
TMS320F28379D-Q1 Download
Download
TMS320F28379S Download
Download Download
Download
TPS54232 Download Download
TPS55340 Download Download
Download Download
TPS7A30 Download Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 21831 20 Feb 2015
White paper (1)
Title Type Size (KB) Date
PDF 1053 13 Jul 2020
Design files (6)
Title Type Size (KB) Date
ZIP 314 20 Feb 2015
ZIP 10279 02 Oct 2014
ZIP 1007 02 Oct 2014
ZIP 5217 02 Oct 2014
ZIP 1533 02 Oct 2014
ZIP 11927 02 Oct 2014
More literature (1)
Title Type Size (KB) Date
ZIP 10711 02 Oct 2014
Related Tools & Software

Reference Designs (2)


Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles