TIDA-00196

12V and 24V Brushless DC Outrunner Motor Reference Design

TIDA-00196

Design files

Overview

This 6 cm motor is form-factor ready; simply hook up the power and watch it spin!  The simple and reliable design is easy to modify to support speed and current system needs.  The magnetic rotor position is sensed by the DRV5013 Hall-effect sensors, and the DRV8307 controller decides when to drive the CSD88537ND FETs that energize the coils.

Features
  • Power input supports 8.5V to 32V and 5.2A or greater
  • Outrunner style provides good power density in 6x6x3 cm3 form
  • Easy to modify speed, max current and max torque with resistor changes
  • Can drive 201 mNm (28.5 oz-in) at 1767 RPM at 24V, 2.1A
  • Design features up to 75% efficiency
  • System has been fully tested and proven
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU303.PDF (1873 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR551.PDF (85 K)

Detailed schematic diagram for design layout and components

TIDR552.PDF (47 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Hall-effect latches & switches

DRV5013High voltage (up to 38-V), high bandwidth (30-kHz) Hall effect latch

Data sheet: PDF | HTML
Integrated control BLDC drivers

DRV830742-V max sensored trapezoidal control 3-phase BLDC gate driver

Data sheet: PDF | HTML
MOSFETs

CSD88537ND60-V, N channel NexFET™ power MOSFET, dual SO-8, 15 mOhm

Data sheet: PDF | HTML

Start development

Software

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report TIDA-00196 Test Results Apr. 25, 2014

Related design resources

Hardware development

EVALUATION BOARD
DRV8307EVM DRV8307 evaluation module for three-phase brushless DC motor pre-driver

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos