TIDA-00214
Half-Duplex, Non-Isolated RS-485 BoosterPack Reference Design
TIDA-00214
Overview
The Half-Duplex, Non-Isolated RS-485 BoosterPack allows for easy evaluation of TI’s RS-485 transceivers for applications such as building management systems (BMS), factory automation, building automation, and HVAC. The BoosterPack is designed and tested to support data rates up to 1.25 Mbps for cable lengths up to 1000 feet and a total of 32 nodes. The populated extended common-mode RS-485 transceiver can be easily removed and replaced with any TI half-duplex, 8-pin SOIC RS-485 transceiver. This allows the system designer to evaluate many different transceivers with varying performance targets. The RS-485 BoosterPack is compatible with 20-pin and 40-pin TI LaunchPads.
Features
- Supports 1.25 Mbps data rates with cable lengths up to 1000 feet and a total of 32 nodes
- Multiple configuration options: on-board or external power source, external data stimulus and monitoring, common-mode voltage injection, configurable failsafe and bus termination loading
- Performance targets verified through a live test
- Compatible with 20-pin or 40-pin TI LaunchPad
- IEC 61000-4-2 (Electro Static Discharge) up to 15 KV
- IEC 61000-4-4 (Electrical Fast Transients) up to 2 kV
- IEC 61000-4-5 (Surge) from 500 to 1000 V
Industrial
- Analog security camera
- Basic thermostat
- Building security gateway
- Calling button operating panel
- Compact relay
- Elevator main control panel
- Fire alarm control panel (FACP)
- Fixed wired IP camera
- Glass break detector
- HVAC gateway
- HVAC valve & actuator control
- Intrusion HMI panel
- Intrusion control panel
- Line powered motion detector
- PTZ wired IP camera
- Production switchers & mixers for broadcast
- Professional video camera
- Refrigerant leak detector
- Routing & transport systems for broadcast
- Smart thermostat
- Thermal imaging camera
- Transducers
- Video recorder
- Wired smart door access control
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
SN65HVD24 — Extended Common-mode RS-485 Transceiver
Data sheetTPS61220 — 0.7-VIN, adjustable output voltage boost converter with 5.5-μA quiescent current
Data sheetStart development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | Half-Duplex Nonisolated RS-485 BoosterPack Design Guide | Jun. 10, 2014 | |
Technical article | The secret to extending RS-485 communication performance | Jul. 24, 2015 | ||
More literature | TIDA-00214 RS-485 BoosterPack Firmware | Jun. 30, 2014 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.