TIDA-00217
Dynamic Field-Powered NFC for Data Logging Access Control & Security Applications Reference Design
TIDA-00217
Overview
This reference design is a sub-system design for NFC (Near Field Communication) and authentication. This subsystem design is intended as a reference design for part authentication, access control, personal identification, battery-less sensor interface, security token transfer, and low power transfer of local data. In many systems, especially safety critical applications, it is imperative that only authentic, inspected, and properly maintained parts are utilized. The documentation describes the implementation of a subsystem capable of storing such information and communicating this data to the outside world by way of NFC or I2C/SPI/UART to a connected host controller. This reference design provides an easy method for wireless data and power transfer to any standard NFC compliant device.
Features
- RF430CL330H Dynamic NFC Transponder enables static tag emulation
- NFC Type 4B Compliant
- NFC/RFID Protocol Handled in ROM Code
- Passive or Active Operational Modes allows for data extraction even if a system loses power
- MSP430FR5969 Ultra-Low-Power FRAM Microcontroller
- 100uA/MHz Active Current, 450nA Standby Current w/ RTC
- FRAM enables quicker and lower-power writes
- Security features like AES and IP Encapsulation minimize cycles and protect information
- Wireless Sensor Interface
- Uses Either Field or Bus Power
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
MSP430FR5969 — 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer
Data sheet: PDF | HTMLRF430CL330H — Dynamic Dual Interface NFC Transponder
Data sheet: PDF | HTMLStart development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | Dynamic Field-Powered NFC for Data Logging, Access Control, and Security Apps (Rev. A) | Aug. 25, 2014 | |
Technical article | Forget the battery with Near Field Communication (NFC) and MSP430 FRAM MCUs | Jul. 24, 2014 | ||
More literature | TIDA-00217 Firmware | Jun. 20, 2014 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.