14-Channel Active Cell Balance Battery Management Reference Design

(ACTIVE) TIDA-00239

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

Active Balance chipset for use in large format Lithium-ion batteries that provides monitoring, balancing, and communications. With precise and robust active balancing, the Active Balance BMS is capable of bidirection power transfer at each cell. Each EM1401EVM can manage 6 to 14 cells (60V max) for Li-ion battery applications. The EM1401EVM modules can be stacked up to 1300V. The system provides fast cell balancing, diagnostics, and module to controller communication. Independent protection circuitry is also provided.

Features

• Active Bi-Directional Cell Balancing
• Multi-Cell Charge/Discharge Capability
• Isolated Communications (5kV)
• Flexible Architecture for 6 to 14 cells
• CAN Bus Interface
• High Accuracy Cell Voltage Measurement


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
EMB1412  EMB1412 MOSFET Gate Driver  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
EMB1428Q  Switch Matrix Gate Driver for Active Cell Balancing  Battery management  Sample & Buy View Design Kits & Evaluation Modules
EMB1499Q  Bidirectional Current DC/DC Controller  Battery management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
EMB1412 Download
EMB1428Q Download
EMB1499Q Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 538 04 Jun 2014
Design files (6)
Title Abstract Type Size (KB) Date
ZIP 5683 04 Jun 2014
ZIP 656 04 Jun 2014
PDF 7750 04 Jun 2014
PDF 688 04 Jun 2014
PDF 119 04 Jun 2014
PDF 704 04 Jun 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs