TIDA-00262
Optimized automotive 1-megapixel camera module design for uncompressed digital video over coax
TIDA-00262
Overview
The TIDA-00262 Reference Design is a high speed serial video interface to connect a remote automotive camera module to a display or machine vision processing system. It uses TIs FPD-Link III SerDes technology to transmit uncompressed MegaPixel video data, bidirectional control signals and power either over shielded twisted pair or coax cable.
Features
- Space optimized design fits on a single PCB 20x20 mm
- Power supply optimized for small size and high efficiency
- 1Mpixel image sensor AR0140AT from Aptina providing 10/12bit raw image data
- Single Rosenberger Fakra coax connector for digital video, power, control and diagnostics
- Diagnostic and Built In Self Test (BIST) for ASIL B Applications
- This circuit is tested and includes design considerations and BOM analysis
Automotive
- Camera module without processing - analog output
- Camera module without processing - ethernet output
- Camera module without processing - serial digital output
- Driver monitoring - DM camera module w/ illumination
- Rear camera - analog-output
- Rear camera - ethernet output high end
- Rear camera - ethernet output low end
- Rear camera - serial digital output high end
- Rear camera - serial digital output low end
Industrial
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Test results for the reference design, including efficiency graphs, test prerequisites and more
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Products
Includes TI products in the design and potential alternatives.
TPS62170-Q1 — 3-17V 0.5A Automotive Step-Down Converter in 2x2 QFN package
Data sheetTPS62231-Q1 — Automotive 2V to 6V, 500mA Buck Converter with 1.8V Fixed Output Voltage in 1x1.5mm SON Package
Data sheetDS90UB913A-Q1 — 25- to 100-MHz, 10-bit & 12-bit FPD-Link III serializer
Data sheetTPS3836-Q1 — Active-low, push-pull, automotive, nano-power supervisors with manual reset
Data sheetStart development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | Optimized Automotive 1MPixel Camera for Uncompressed Video Design Guide | Sep. 22, 2016 | |
Technical article | Automotive Trends: Cameras in Every Car | Jan. 14, 2015 | ||
Test report | TIDA-00262 Test Images | Jul. 31, 2014 | ||
User guide | TIDA-00262 Quick Start Guide | Jul. 31, 2014 | ||
User guide | TIDA-00262 Design Considerations | Jul. 31, 2014 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.