ADAS Sensor Interconnect Reference Design Board for Remote Camera and Radar Modules
TIDA-00271
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The ADAS Sensor Interconnect Board is intended for applications where remote sensors like cameras, LIDAR or radar modules need to be connected to a central processing ECU. The board supports up to 3 coaxial and 1 LVDS twisted pair data inputs as well as 3 FMC cable and 1 board to board connector as data outputs to a processing ECU.  Camera or other sensor modules connected through the coax connector (SMB standard) are powered directly via the coaxial cable (power over coax) from the interconnect board. Because of an independent complete power solution for all ICs and power over coax on board, a single car battery or similar wide voltage supply can be directly connected to the power connector on the ADAS Sensor Interconnect Board. An on-board uC and LIN interface allow control and configuration of the Interconnect board as well as plug-and-play operation.

Features
  • 3 High Speed FPD-III serial inputs each supporting a camera with bidirectional control, power and video link on a single coax cable with up to 1.4Gbps
  • Supplies up to 3 remote camera modules via power over coax (5V or 8V selectable)
  • Additional FPD-III serial input supporting a remote radar module with bidirectional control and 3Gbps data using STP cable
  • Built in self test (BIST) of all 4 serial inputs
  • Module can be supplied with a single voltage or directly from the car battery
  • This circuit is tested and includes Design considerations

  • See the Important Notice and Disclaimer covering reference designs and other TI resources.


      



    Schematic/Block Diagram

    Quickly understand overall system functionality.

    Download Schematic

    Test Data

    Get results faster with test and simulation data that's been verified.

    Download Test Data

    Design Files

    Download ready-to-use system files to speed your design process. Get Viewer.

    Download Design Files


    TI Devices (16)

    Order samples, get tools and find more information on the TI products in this reference design.

    Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
    DS90UB914A-Q1  25-100MHz 10/12-Bit FPD-Link III Deserializer  FPD-Link SerDes  Not Available View Design Kits & Evaluation Modules
    DS90UB926Q-Q1  5-85 MHz 24-bit Color FPD-Link III Deserializer with Bidirectional Control Channel  FPD-Link SerDes  Not Available View Design Kits & Evaluation Modules
    INA200-Q1  AEC-Q100, -16 to 80V, 500kHz current sense amplifier w/ comparator  Current sense amplifiers  Sample & Buy Not Available
    MSP430F2274  16 MHz MCU with 32KB Flash, 1KB SRAM, 10-bit ADC, 2 OpAmp, I2C/SPI/UART  Microcontrollers (MCUs)  Sample & Buy View Design Kits & Evaluation Modules
    PCA9306-Q1  Automotive 2-bit bidirectional 400-kHz I2C/SMBus voltage level translator  I2C ICs  Sample & Buy View Design Kits & Evaluation Modules
    SN65HVDA100-Q1  LIN Physical Interface  Interface  Sample & Buy Not Available
    SN74AHC1G04-Q1  Automotive single 2-V to 5.5-V inverter  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
    TLVH431A-Q1  Automotive, low-voltage adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
    TPIC2810  8-bit LED driver with I2C interface  LED drivers  Sample & Buy View Design Kits & Evaluation Modules
    TPS2553-Q1  Automotive 75mA - 1.5A, adjustable ILIMIT, 2.5-6.5V, high enable, power switch, 85 mOhm  Power management  Not Available View Design Kits & Evaluation Modules
    TPS55340-Q1  Integrated, 5-A 40-V wide input range boost/SEPIC/flyback DC/DC regulator, AEC-Q100 qualified  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules
    TPS62133A-Q1  3V - 17V 3A AUTOMOTIVE Step-Down Converter In 3X3 QFN Package  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
    TPS62153A-Q1  3ā€“17V 1A Automotive Step-Down Converter in 3x3 QFN package  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
    TPS62160-Q1  3V-17V 1A Automotive Step-Down Converters in 2x2SON  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
    TPS62172  3ā€“17V 0.5A Step-Down Converter in 2x2 QFN package  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
    TS3USB221A-Q1  Automotive ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch  USB ICs  Sample & Buy Not Available

    CAD/CAE symbols

    Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
    DS90UB914A-Q1 Download
    DS90UB926Q-Q1 Download
    INA200-Q1 Download Download
    MSP430F2274 Download -
    Download Download
    Download -
    PCA9306-Q1 Download Download
    SN65HVDA100-Q1 Download Download
    SN74AHC1G04-Q1 Download Download
    Download Download
    TLVH431A-Q1 Download Download
    TPIC2810 Download Download
    TPS2553-Q1 Download Download
    TPS55340-Q1 Download Download
    TPS62133A-Q1 Download Download
    TPS62153A-Q1 Download Download
    TPS62160-Q1 Download Download
    TPS62172 Download Download
    TS3USB221A-Q1 Download Download

    Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

    Step 1: Download and install the free download.

    Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


    Technical documentation

    See the Important Notice and Disclaimer covering reference designs and other TI resources.

    User guide (2)
    Title Type Size (KB) Date
    PDF 202 26 Aug 2014
    PDF 279 26 Aug 2014
    Design files (3)
    Title Type Size (KB) Date
    ZIP 4203 26 Aug 2014
    PDF 228 26 Aug 2014
    PDF 1609 26 Aug 2014
    More literature (1)
    Title Type Size (KB) Date
    ZIP 40 26 Aug 2014

    Support & training

    TI E2Eā„¢ forums with technical support from TI engineers

    Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

    Search answers from TI experts

    Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
    See terms of use.

    If you have questions about quality, packaging, or ordering TI products visit our Support page.

    Technical articles