TIDA-00288

4 Port USB 3.0 Hub Reference Design

TIDA-00288

Design files

Overview

This verified reference design is a four-port USB 3.0 compliant hub. It provides simultaneous SuperSpeed and high-speed/full-speed connections on the upstream port and provides SuperSpeed, high-speed, full- speed, or low-speed connections on the downstream ports. The hub design provides power control for each downstream port and overcurrent protection.

Features
  • Complete four port USB 3.0 compliant hub
  • Supports individual port power control
  • ESD protection on both upstream and downstream ports
  • Operates as a bus-powered device or from an external power source.
  • Supports operation as an USB3.0 and USB2.0 device
  • Schematic, layout, test data and design documentation for ease of reuse
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU614.PDF (2511 K)

Reference design overview and verified performance test data

TIDRBT8.PDF (158 K)

Detailed schematic diagram for design layout and components

TIDRBT9.PDF (226 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRBU1.ZIP (599 K)

Files used for 3D models or 2D drawings of IC components

TIDC761.ZIP (306 K)

Design file that contains information on physical board layer of design PCB

TIDRBU0.ZIP (461 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Buck converters (integrated switch)

LMR105103V to 5.5V, 1A Step-Down DC/DC Switching Regulator in SOT-23 Package

Data sheet: PDF | HTML
ESD protection diodes

TPD6E05U066 channel 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces

Data sheet: PDF | HTML
Load switches

TPS22910A5.5-V, 2-A, 60-mΩ load switch with active low enable

Data sheet: PDF | HTML
USB hubs & controllers

TUSB80414-port 5-Gbps SuperSpeed USB 3.0 hub

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS2003C2-ch, 2A loading, 4.5-5.5V, 70mΩ USB power switch, active-high, output discharge, reverse blocking

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS2546USB charging port controller with CDP/SDP auto swtich and 2.5A power switch with load detection

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Design guide TIDA-00288 4-Port USB 3.0 Hub Reference Design Oct. 22, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos