4 Port USB 3.0 Hub Reference Design
TIDA-00288
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This verified reference design is a four-port USB 3.0 compliant hub. It provides simultaneous SuperSpeed and high-speed/full-speed connections on the upstream port and provides SuperSpeed, high-speed, full- speed, or low-speed connections on the downstream ports. The hub design provides power control for each downstream port and overcurrent protection.

Features
  • Complete four port USB 3.0 compliant hub
  • Supports individual port power control
  • ESD protection on both upstream and downstream ports
  • Operates as a bus-powered device or from an external power source.
  • Supports operation as an USB3.0 and USB2.0 device
  • Schematic, layout, test data and design documentation for ease of reuse

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMR10510  3V to 5.5V, 1A Step-Down DC/DC Switching Regulator in SOT-23 Package  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPD6E05U06  6-channel Ultra-low-capacitance IEC ESD protection diodes  Circuit protection ICs  Sample & Buy View Design Kits & Evaluation Modules
TPS2003C  2.0A, 4.5-5.5 V dual-channel, current-limited power switch, active-high enables, output discharge  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS22910A  5.5-V, 2-A, 60-mΩ load switch with active low enable  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS2546  USB charging port controller with CDP/SDP auto swtich and 2.5A power switch with load detection  Power management  Sample & Buy View Design Kits & Evaluation Modules
TUSB8041  4-port 5-Gbps SuperSpeed USB 3.0 hub  USB ICs  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMR10510 Download Download
Download Download
TPD6E05U06 Download -
TPS2003C Download
TPS22910A Download -
TPS2546 Download Download
TUSB8041 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2511 22 Oct 2014
Design files (5)
Title Type Size (KB) Date
ZIP 306 14 Nov 2014
ZIP 599 14 Nov 2014
ZIP 461 14 Nov 2014
PDF 226 14 Nov 2014
PDF 158 14 Nov 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles