TIDA-00302
Current Shunt Monitor with Transient Robustness Reference Design
TIDA-00302
Overview
This high-side current shunt monitor is used to measure the voltage developed across a current-sensing resistor when current passes through it.
Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to IEC61000-4-4 and IEC61000-4-5.
Features
- Ability to absorb IEC-61000-4 pulse
- Ability to absorb IEC-61000-5 pulse
- Choice of Gains:
- INA210: 200 V/V
- INA211: 500 V/V
- INA212: 1000 V/V
- INA213: 50 V/V
- INA214: 100 V/V
- INA215: 75 V/V
Industrial
- Analytical lab instrumentation
- Central inverter
- Isolated DC/DC converter(<=100W)
- Isolated DC/DC converter(>=400W)
- Medical PSU
- Miniature circuit breaker (MCB)
- Multi main output
- Multi main outputs (>=160W)
- Power conversion system (PCS)
- Single main output
- Single main output (>=160W)
- Solar charge controller
- Transformer-based DC/DC converter (100W~400W)
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Products
Includes TI products in the design and potential alternatives.
INA193A-EP — Enhanced product, -16 to 80V, 500-kHz current sense amplifier
Data sheet: PDFINA193A-Q1 — AEC-Q100, -16 to 80V, 500kHz current sense amplifier
Data sheet: PDF | HTMLINA194A-Q1 — AEC-Q100, -16 to 80V, 500kHz current sense amplifier
Data sheet: PDF | HTMLINA195A-Q1 — AEC-Q100, -16 to 80V, 500kHz current sense amplifier
Data sheet: PDF | HTMLINA196A-Q1 — AEC-Q100, -16 to 80V, 500kHz current sense amplifier
Data sheet: PDF | HTMLINA197A-Q1 — AEC-Q100, -16 to 80V, 500kHz current sense amplifier
Data sheet: PDF | HTMLINA198A-Q1 — AEC-Q100, -16 to 80V, 500kHz current sense amplifier
Data sheet: PDF | HTMLINA2180-Q1 — AEC-Q100, 26V, dual channel, 350kHz current sense amplifier
Data sheet: PDF | HTMLINA2181-Q1 — AEC-Q100, 26V, dual channel, bi-directional, 350kHz current sense amplifier
Data sheet: PDF | HTMLINA240-SEP — -4 to 80V, ultra-precise current sense amplifier w/ enhanced pwm rejection in space enhanced plastic
Data sheet: PDF | HTMLINA270A-Q1 — AEC-Q100, -16 to 80V, split-stage current sense amplifier w/ in-line filter capability
Data sheet: PDF | HTMLINA271A-Q1 — AEC-Q100, -16 to 80V, split-stage current sense amplifier w/ in-line filter capability
Data sheet: PDF | HTMLINA4180-Q1 — AEC-Q100, 26V, quad channel, 350kHz current sense amplifier
Data sheet: PDF | HTMLINA4181-Q1 — AEC-Q100, 26V, quad channel, bi-directional, 350kHz current sense amplifier
Data sheet: PDF | HTMLLMP8278Q-Q1 — AEC-Q100, -2 to 40V, split-stage current sense amplifier w/ in-line filter capability
Data sheet: PDFLMP8480-Q1 — AEC-Q100, 4 to 76V current sense amplifier
Data sheet: PDF | HTMLLMP8481-Q1 — AEC-Q100, 4 to 76V, bi-directional current sense amplifier
Data sheet: PDF | HTMLLMP8601-Q1 — AEC-Q100, -22 to 60V, bi-directional current sense amplifier w/ in-line filter capability
Data sheet: PDF | HTMLLMP8602-Q1 — AEC-Q100, -22 to 60V, bi-directional current sense amplifier w/ in-line filter capability
Data sheet: PDF | HTMLLMP8603-Q1 — AEC-Q100, -22 to 60V, bi-directional current sense amplifier w/ in-line filter capability
Data sheet: PDF | HTMLLMP8640-Q1 — AEC-Q100, -2 to 42V, 950kHz current sense amplifier
Data sheet: PDF | HTMLStart development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
Technical article | How to get started with current sense amplifiers – part 3 | Jul. 09, 2015 | ||
Design guide | Transient Robustness for Current Shunt Monitor Design Guide | Aug. 04, 2014 |
Related design resources
Design tools & simulation
DESIGN TOOL
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.