TIDA-00332

High Voltage 12 V – 400 V DC Current Sense Reference Design

TIDA-00332

Design files

Overview

This Verified Design shows a circuit to measure currents with a common mode of up to 400V using an INA138. This is achieved by creating a simple floating power supply and biasing the INA138 directly from the high voltage source. The 400V in this design is an example. With different components even higher common mode voltages can be achieved. This circuit is tested and includes gerber files, test results and a detailed description of functionality.

Features
  • Very high common mode voltage range (12V to 400V)
  • 36V CMRR
  • Small solution size (only 4 additional components)
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU833.PDF (284 K)

Reference design overview and verified performance test data

TIDRDA3.PDF (148 K)

Detailed schematic diagram for design layout and components

TIDRDA4.PDF (47 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC952.ZIP (1150 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Current sense amplifiers analog output

INA1382.7 to 36V, 800kHz Variable gain current sense amplifier

Data sheet: PDF | HTML
Current sense amplifiers analog output

INA138-Q1AEC-Q100, 2.7 to 36V, 800kHz Variable gain current sense amplifier

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Technical article How to get started with current sense amplifiers – part 3 Jul. 09, 2015
Design guide High Voltage 12-V to 400-V DC Current Sense Reference Design Mar. 09, 2015

Related design resources

Design tools & simulation

DESIGN TOOL
CIRCUIT060032 High-voltage, high-side floating current sensing circuit using current output, current sense amp

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos