Dual Isolated Half-Duplex RS-485 Repeater Reference Design
TIDA-00333
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design demonstrates a dual isolated, half-duplex repeater with data rate independent flow-control for long-haul RS-485 networks suitable for industrial applications. The design provides transient protection protecting the signal path against ESD, EFT, and surge transients specified in the IEC 61000 family of transient immunity standards.

Features
  • Data rate up to 100kbps    
  • Data rate independent flow control    
  • 4kV peak isolation    
  • IEC 61000-4-2 up to 16kV    
  • IEC 61000-4-4 up to 4kV    
  • IEC 61000-4-5 up to 1kV

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ISO3082  200-Kbps, half-duplex, 2.5-kVrms isolated RS-485 & RS-422 transceiver  Isolated interfaces  Sample & Buy View Design Kits & Evaluation Modules
SN6501  Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies  Isolation  Sample & Buy View Design Kits & Evaluation Modules
TPS763  150-mA, 10-V, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ISO3082 Download Download
SN6501 Download Download
TPS763 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 570 10 Oct 2014
Design files (3)
Title Type Size (KB) Date
ZIP 301 31 Oct 2014
PDF 103 31 Oct 2014
PDF 201 31 Oct 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles