TIDA-00374
Humidity & Temp Sensor Node for Star Networks Enabling 10+ Year Coin Cell Battery Life Ref Design
TIDA-00374
Overview
This reference design uses our nano-power system timer, SimpleLink™ ultra-low power wireless microcontroller (MCU) platform and humidity sensing technologies to demonstrate an ultra-low power method to duty-cycle sensor end nodes. These technologies lead to an extremely long battery life of over 10 years with a standard CR2032 lithium-ion coin-cell battery. The design includes techniques for system design, detailed test results and information to get the design up and running quickly.
Features
- Use of nano-power system timer to duty-cycle the system results in 10+ year battery life from CR2032 coin cell
- Configurable system wakeup interval
- Low off-state current (183 nA for 59.97 seconds)
- Ultra low on-state current due to low active processor and radio transmit currents (4.04 mA for 30 ms)
- ±2% relative humidity accuracy
- ±0.2°C temperature accuracy
Industrial
- Air quality sensor
- Analog security camera
- Barcode scanner
- Basic thermostat
- Battery powered motion detector
- Battery powered video doorbell
- Clinical pulse oximeter
- Compact relay
- Defense radio
- Drone payload - camera
- EPOS Card Reader
- EPOS printer
- Electronic shelf label
- Fixed wired IP camera
- Lighting sensor
- Line powered motion detector
- Line powered video doorbell
- Loop smoke & heat detector (commercial)
- Mobile POS
- Optical ToF pulse position sensor
- PTZ wired IP camera
- Portable POS
- Portable data terminal
- Power monitor sensor
- Public safety radio
- Pulse oximeter - personal
- Residential smoke & heat detector
- Smart thermostat
- Spectrum analyzer
- Temperature & humidity sensor
- Thermal imaging camera
- Transducers
- Treadmill
- Vector signal transceiver (VST)
- Vibration monitor sensor
- Water leak detector
- Wearable fitness & activity monitor
- Wired communication module
- Wireless communications test
- Wireless security camera
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | Humidity and Temperature Sensor Node for Star Networks Design Guide (Rev. D) | May 13, 2016 | |
Technical article | IoT is making buildings greener and more intelligent. Value versus affordability | Jan. 04, 2017 | ||
More literature | TIDA-00374 Firmware (Rev. A) | Mar. 17, 2016 | ||
Technical article | How to bring the IoT to older buildings with automation technology | Aug. 13, 2015 | ||
Technical article | Achieve extremely long battery life in wireless sensor nodes | Jun. 18, 2015 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.