110-VAC to 5-VDC @ 30-mA Non-Isolated Power Supply Reference Design
TIDA-00379
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The 110-VAC to 5-VDC @ 30-mA Non-Isolated Power Supply TI Design uses a low-power, low-cost, off-line buck converter and a low-noise, low-dropout voltage regulator to generate a non-isolated 5V/30mA output directly from a 110-VAC line input with under 10-mV outpur ripple across no-load and full-load conditions. Off-line converters are powered directly from the AC line by using a rectifier and capacitive filter, and do not require a large 60-Hz transformer, thereby eliminating the heaviest and costliest component of a typical transformer-based power supply. The entire TI design is implemented on a single-sided, double-layer board size of just 63.2 x 38.1 mm with a build-of-materials (BOM) count of 20 devices.

Features
  • Solution does not require a custom transformer
  • Optimized, low-cost BOM
  • Input: 110-VAC (85- to 130-VAC), Output voltage: 5-VDC
  • Load current: 500-uA to 30-mA
  • Output ripple of less than 10mV
  • Conducted emissions: CISPR 22, Class B

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28880  High voltage switcher for Non-isolated AC/DC Conversion  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28880 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 5084 15 Jul 2015
Design files (6)
Title Type Size (KB) Date
ZIP 261 24 Mar 2015
ZIP 1235 24 Mar 2015
PDF 433 24 Mar 2015
PDF 112 24 Mar 2015
PDF 77 24 Mar 2015
PDF 315 24 Mar 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles