1-GHz Bandwidth Dual Channel Transmitter up to 4-GHz Reference Design
TIDA-00409
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The TSW38J84 EVM reference design provides a platform to demonstrate a wideband dual transmit solution that incorporates an integrated LO.  The reference design utilizes the 2.5 GSPS DAC38J84 device with the high performance modulators: TRF3722 (including integrated PLL/VCO) and TRF3705. The TRF3722 and TRF3705 can be combined to form a dual transmit solution with the TRF3722 generating the local oscillator (LO) for both modulators. The interface between the DAC38J84 and the modulators is discussed as well as measurements showing the combined performance of the DAC and modulators. The measurements illustrate the bandwidth performance, output third order intercept performance, harmonic distortion and sideband suppression performance.

Features
  • Complete bits-to-RF dual transmit signal chain solution utilizing the JESD204B interface
  • Provides a platform to test 2.4 GSPS DAC38J84 with two high performance modulators
  • Output frequency of TRF3722 and TRF3705 is up to 4 GHz
  • The solution can support up to 1 GHz of bandwidth
  • Dual transmit solution for modern communication, military and test and measurement system

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TSW38J84EVM :
TSW38J84 Evaluation Module

$699.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DAC37J82  Dual-Channel, 16-Bit, 1.6-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)  Digital-to-analog converters (DACs)  Sample & Buy View Design Kits & Evaluation Modules
DAC37J84  Quad-Channel, 16-Bit, 1.6-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)  Digital-to-analog converters (DACs)  Sample & Buy View Design Kits & Evaluation Modules
DAC38J82  Dual-Channel, 16-Bit, 2.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)  Digital-to-analog converters (DACs)  Sample & Buy View Design Kits & Evaluation Modules
DAC38J84  Quad-Channel, 16-Bit, 2.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)  Digital-to-analog converters (DACs)  Sample & Buy View Design Kits & Evaluation Modules
LMK04828  Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.  Clocks & timing  Sample & Buy View Design Kits & Evaluation Modules
TRF3705  300MHz to 4GHz Quadrature Modulator  Mixers & modulators  Sample & Buy View Design Kits & Evaluation Modules
TRF3722  400-MHz to 4.2-GHz Quadrature Modulator with Integrated Wideband PLL/VCO  Mixers & modulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DAC38J84 Download -
LMK04828 Download Download
TRF3705 Download Download
TRF3722 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 186 12 Dec 2014
Selection guide (1)
Title Type Size (KB) Date
PDF 9699 22 Mar 2017
Design files (3)
Title Type Size (KB) Date
ZIP 2605 23 Mar 2015
PDF 126 23 Mar 2015
PDF 199 23 Mar 2015

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles