Automotive 1.3M Camera Module Reference Design with OV10640, DS90UB913A and Power over Coax TIDA-00421 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This camera design demonstrates a very small solution size for 1.3 Megapixel automotive cameras. Only a single coax connection is required to provide digital video, power, camera control and diagnostics. Output video format is 10-bit up to 100MHz or 12-bit up to 75MHz.

Features
  • Size optimized design fits on a single PCB 20x20 mm
  • Power supply optimized for small size and low noise
  • Diagnostic and Built In Self Test (BIST)
  • Single Rosenberger Fakra coax connector for digital video, power, control and diagnostics
  • 1.3 Mpixel HDR image sensor OV10640 from OmniVision providing 12bit raw image data
  • Includes mounting tab for attachment directly to tripod
  • Power over Coax input can range from 4V to 17V

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DS90UB913A-Q1  25- to 100-MHz, 10-bit & 12-bit FPD-Link III serializer  FPD-Link SerDes  Sample & Buy View Design Kits & Evaluation Modules
TLV702-Q1  Automotive 300mA Low-Iq, High PSRR Low-Dropout (LDO) Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS62170-Q1  3-17V 0.5A Automotive Step-Down Converter in 2x2 QFN package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DS90UB913A-Q1 Download
TLV702-Q1 Download Download
Download
TPS62170-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 1338 18 Dec 2015
PDF 4174 03 Dec 2015
Design files (4)
Title Type Size (KB) Date
PDF 201 29 Nov 2017
ZIP 513 06 Dec 2016
ZIP 491 18 Dec 2015
PDF 248 18 Dec 2015
Related Tools & Software

Reference Designs  ( 1 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles