TIDA-00462

Ultrasonic Distance Measurement BoosterPack Reference Design

TIDA-00462

Design files

Overview

The TIDA-00462 ultrasonic distance measurement reference design can measure the distance up to 99 inches with an accuracy of ±1.5 inches. The scope of this design is to give you a head-start in integrating our industrial ultra-low-power MCU, analog signal conditioning and power management technologies into  end-equipment systems. This design describes the principle of operation and basic design process for a low-cost distance-measuring system based on ultrasonic sound utilizing the MSP430 ultra-low power microcontroller. This design also addresses component selection, design theory and test results. All the relevant design files like schematics, BOM, layer plots, Altium files, Gerbers and MSP430 MCU firmware are provided.

Features
  • Ultrasonic technology
  • Non-contact detection and measurement
  • Maximum measurable distance: 99 inches
  • Minimum measurable distance: 6 inches
  • Maximum measured error less than 1.5 inches
  • Current consumption less than 1.8 mA at 5 V
  • Simple, low-cost system-on-chip
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAI8A.PDF (1057 K)

Reference design overview and verified performance test data

TIDRHQ2.PDF (809 K)

Detailed schematic diagram for design layout and components

TIDRHQ3.PDF (52 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRHQ4.ZIP (3646 K)

Detailed overview of design layout for component placement

TIDRHQ6.ZIP (1051 K)

Files used for 3D models or 2D drawings of IC components

TIDCB39.ZIP (5206 K)

Design file that contains information on physical board layer of design PCB

TIDRHQ5.PDF (528 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

MSP430 microcontrollers

MSP430F517225 MHz MCU with 32KB Flash, 2KB SRAM, 10-bit ADC, comparator, DMA, 16-bit High Resolution timer

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS6104628-V Output Voltage Boost Converter in WCSP Package

Data sheet: PDF | HTML
Inverting buffers & drivers

CD4049UB6-ch, 3-V to 18-V inverters

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS717150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

LMP7715Single precision, 17-MHz, low-noise, low bias current, CMOS input amplifier

Data sheet: PDF

Start development

Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Ultrasonic Distance Measurement BoosterPack Design Guide (Rev. A) Oct. 29, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos